Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Discontinued Atomic Force Microscopes and Scanning Electron Microscopes

  • N9418S 9500 Atomic Force Microscope (AFM) [Arrêté] N9418S 9500 Atomic Force Microscope (AFM) [Arrêté] 

    N9418S 9500 Atomic Force Microscope (AFM) [Arrêté]

    The Keysight 9500 AFM integrates revolutionary new Nano Navigator software, a high-bandwidth digital controller, and a state-of-the-art mechanical design to provide scan rates of up to 2 sec/frame (200x200 pixels).

  • N9417S 7500 Atomic Force Microscope (AFM) [Arrêté] N9417S 7500 Atomic Force Microscope (AFM) [Arrêté] 

    N9417S 7500 Atomic Force Microscope (AFM) [Arrêté]

    • Exceptional high resolution imaging with closed-loop scanner
    • Unparalleled environmental and temperature controlled
    • Atomic-resolution imaging with closed-loop 90μm scanner
    • Superior scanning in fluids and gases

  • N9417S/N9462B 7500 ILM Atomic Force Microscope [Arrêté] N9417S/N9462B 7500 ILM Atomic Force Microscope [Arrêté] 

    N9417S/N9462B 7500 ILM Atomic Force Microscope [Arrêté]

    Keysight’s 7500 inverted light microscope (ILM) system combines the power of a high-resolution atomic force microscope (AFM) with the direct optical viewing capability of an inverted optical microscope.

  • 5500 Atomic Force Microscope (AFM) (N9410S) [Arrêté] 5500 Atomic Force Microscope (AFM) (N9410S) [Arrêté] 

    5500 Atomic Force Microscope (AFM) (N9410S) [Arrêté]

    The versatile Keysight 5500 AFM/SPM microscope is the ideal multiple-user research system, delivering all the advantages and performance that the entire series of Keysight modular AFM/SPM solutions has to offer.

  • N9613A 5500 AFM Controller Upgrade [Arrêté] N9613A 5500 AFM Controller Upgrade [Arrêté] 

    N9613A 5500 AFM Controller Upgrade [Arrêté]

    • New High bandwith controller for high-speed precision
    • New NanoNavigator software simplifies control, offers flexibility & the most popular modes
    • New Quick Sense for quantitative mapping of nanomechanical properties

  • 5600LS Atomic Force Microscope (AFM) (N9480S) [Arrêté] 5600LS Atomic Force Microscope (AFM) (N9480S) [Arrêté] 

    5600LS Atomic Force Microscope (AFM) (N9480S) [Arrêté]

    The Keysight 5600LS utilizes a fully addressable 200mm x 200mm stage and a new, low-noise AFM design to image large samples in air or smaller samples in liquid, and under temperature control.

  • 5500ILM Atomic Force Microscope (AFM) (N9435S) [Arrêté] 5500ILM Atomic Force Microscope (AFM) (N9435S) [Arrêté] 

    5500ILM Atomic Force Microscope (AFM) (N9435S) [Arrêté]

    The Keysight 5500 ILM system combines high-resolution AFM imaging with the direct optical viewing capability of an inverted light microscope to provide both atomic force and optical microscopy data.

  • U9320B 8500B Field Emission Scanning Electron Microscope (FE-SEM) [Arrêté] U9320B 8500B Field Emission Scanning Electron Microscope (FE-SEM) [Arrêté] 

    U9320B 8500B Field Emission Scanning Electron Microscope (FE-SEM) [Arrêté]

    The remarkably compact Keysight 8500B field-emission scanning electron microscope (FE-SEM) has been optimized for low-voltage imaging, extremely high surface contrast, and resolution.