Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

200 and 400W Autoranging Bench Power Supply, 30 to 120V, 10 to 40A

The E36200 series consists of two 200 W single output power supplies and two 400 W dual output power supplies. Autoranging technology provides the highest current available at all output voltage. Power devices with up to 40 A (E36233A) or voltage up to 120 V (E36234A) using auto-parallel or auto-series to internally connect the two outputs into a single output with twice the power. A single output supply can power devices requiring up to 200 W. A dual output supply provides two independent 200 W channels which can be combined into a single 400 W channel.

  • E36231A: Autoranging DC Power Supply 30V, 20A, 200W
  • E36232A: Autoranging DC Power Supply 60V, 10A, 200W
  • E36233A: Dual Output Autoranging DC Power Supply 30V, 20A, 400W
  • E36234A: Dual Output Autoranging DC Power Supply 60V, 10A, 400W

Compare All E36200 Series Power Supplies (4)

E36200 Series Autoranging Power Supplies

  • E36231A 200W Autoranging Power Supply, 30V, 20A E36231A 200W Autoranging Power Supply, 30V, 20A (1) 

    E36231A 200W Autoranging Power Supply, 30V, 20A

    E36231A Provides more useable power with autoranging architecture in a bench friendly design with full programmability; LAN, USB and optional GPIB interface.

  • E36232A 200W Autoranging Power Supply, 60V, 10A E36232A 200W Autoranging Power Supply, 60V, 10A (1) 

    E36232A 200W Autoranging Power Supply, 60V, 10A

    E36232A Provides more useable power with autoranging architecture in a bench friendly design with full programmability; LAN, USB and optional GPIB interface.

  • E36233A 400W Autoranging Dual Output Power Supply, 30V, 20A E36233A 400W Autoranging Dual Output Power Supply, 30V, 20A (1) 

    E36233A 400W Autoranging Dual Output Power Supply, 30V, 20A

    E36233A Provides more useable power with autoranging architecture, dual outputs in a bench friendly design with full programmability; LAN, USB and optional GPIB interface.

  • E36234A 400W Autoranging Dual Output Power Supply, 60V, 10A E36234A 400W Autoranging Dual Output Power Supply, 60V, 10A (1) 

    E36234A 400W Autoranging Dual Output Power Supply, 60V, 10A

    E36234A Provides more useable power with autoranging architecture, dual output in a bench friendly design with full programmability; LAN, USB and optional GPIB interface.