Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued MMIC Millimeter-Wave & Microwave Devices

Product support information for your discontinued and obsolete MMIC Millimeter-Wave & Microwave Devices

For more information about MMIC, please visit MMIC millimeter-wave and microwave devices

  • 1GC1-8213-BLK DC-10GHz Power Amplifier [Obsolete] 1GC1-8213-BLK DC-10GHz Power Amplifier [Obsolete] 

    1GC1-8213-BLK DC-10GHz Power Amplifier [Obsolete]

    • Packaged RF Via Power SMT DC-10GHZ Medium Power Series-Shunt HBT Amplifier 
    • Moderate Gain: 11 dB 
    • P-1dB: +19 dBm 
    • Low 1/f Noise Corner <20kHz 
    • Return Loss= input 15 dB, Output 10 dB 


     

  • 1GC1-8213-TR1 DC-10GHz Power Amplifier [Obsolete] 1GC1-8213-TR1 DC-10GHz Power Amplifier [Obsolete] 

    1GC1-8213-TR1 DC-10GHz Power Amplifier [Obsolete]

    • Packaged RF Via Power SMT DC-10GHZ Medium Power Series-Shunt HBT Amplifier 
    • Moderate Gain: 11 dB 
    • P-1dB: +19 dBm 
    • Low 1/f Noise Corner <20kHz 
    • Return Loss= input 15 dB, Output 10 dB 

  • 1GG5-8205-BLK 1GG5-8205-TR1, 13.5 GHz Packaged Limiter [Obsolete] 1GG5-8205-BLK 1GG5-8205-TR1, 13.5 GHz Packaged Limiter [Obsolete] 

    1GG5-8205-BLK 1GG5-8205-TR1, 13.5 GHz Packaged Limiter [Obsolete]

    The 1GG5-8205 is a 13.5 GHz GaAs integrated diode limiter that can be used to protect sensitive RF circuits from excess RF power, DC transients, and ESD.

  • HMMC-5025 2-50 GHz Distributed Amplifier [Discontinued] HMMC-5025 2-50 GHz Distributed Amplifier [Discontinued] 

    HMMC-5025 2-50 GHz Distributed Amplifier [Discontinued]

    The HMMC-5025 is a broadband GaAs MMIC generic amplifier. These parts are sold exclusively through distribution. Please use the ‘How to Buy’ link to contact your local distributor.