Picoammeters, Electrometers
Picoammeters and electrometers are the measurement instruments to measure current, charge, voltage, and resistance like digital multi-meters, but is capable of measuring ultra-low current and ultra-high resistance.
Keysight Technologies offers picoammeters and electrometers which not only shows best-in-class performance but also provide unprecedented features to maximize your measurement confidence.
Redefinir la lista
Por Tipo de Contenido
- Especificaciones (1)
- Manuales (4)
- Nota de aplicación (13)
- Brochures e Información Competitiva (3)
- Guías de selección y configuración (1)
- Instrucciones para soluciones (2)
- Demos (1)
- Artículos y Casos de Estudio (1)
- Catálogos (2)
Por Categoría de Producto
1-25 de 28
Keysight Distribution Products Catalog November 2020
Current version of the US Distribution partner catalog.
Catálogo 2020-11-01 |
![]() |
B2980A Series Femto/Picoammeter and Electrometer/High Resistance Meter - Data Sheet
The B2980A series is the world's only picoammeter/electrometer that confidently measures down to 0.01 fA current and 10 Pohm high resistance.
Hoja de datos 2019-11-18 |
|
Measuring Insulating Material Resistivity Using the B2985A/87A - Application Note
This application note explains how easy it is to make an resistivity measurement using the B2980A Series.
Nota de aplicación 2019-06-27 |
|
B2980A Series Femto/Picoammeter & Electrometer/High Resistance Meter - Product Fact Sheet
B2900 Precision Instrument Family - Product Fact Sheet. The B2900 precision instrument family helps you achieve critical precision source and measurement goals.
Catálogo 2019-06-21 |
![]() |
B2900 Precision Instrument Family - Product Fact Sheet
B2900 Precision Instrument Family - Product Fact Sheet. The B2900 precision instrument family helps you achieve critical precision source and measurement goals.
Catálogo 2019-06-17 |
![]() |
B2980 Series User’s Guide
Describes the front panel operation, installation, and functions of Keysight B2981A/B2983A Femto / Picoammeter and Keysight B2985A/B2987A Electrometer / High Resistance Meter
Manual del usuario 2019-04-30 |
|
B2980A Series Femto/Picoammeter Electrometer/High Resistance Meter
This configuration guide contains a step-by-step process to help customers or sales reps configure a new B2980A Series Femto/Picoammeters & Electrometers to be released on September 2nd, 2014.
Guía de configuración 2019-02-11 |
|
DC-DC Converter Testing - Case Study
Manufacturer of automotive DC-DC converters slashes test time by 95 percent.
Casos de Estudio 2018-07-17 |
![]() |
Insulation Material Resistivity Measurement - Solution Brief
Keysight B2985A/87A Electrometer/High Resistance Meter and N1424 Resistivity Cell simplify resistivity characterization of insulation materials by providing accurate resistance or current versus time information in real time. Below are key benefits of the solution.
Información de Soluciones 2018-06-28 |
![]() |
User's Guide for N1424/N1425/N1427/N1428
Provides the product information and the usage information of the N1424/N1425/N1427/N1428 accessories for the B2985A/B2987A Electrometer/High Resistance Meter.
Manual del usuario 2018-06-13 |
![]() |
Wide Range of Resistance Measurement Solutions from µΩ to PΩ - Application Note
This application note introduces keysight's resistance measurement solution, and discuss major error factors in resistance measurements and how to eliminate those error factors.
Nota de aplicación 2018-06-06 |
|
Capacitance Leakage Current Measurement Techniques Using the B2985A/87A - Application Note
This application note covers fundamentals of capacitor leakage current measurement and measurement examples using the B2985A/87A.
Nota de aplicación 2018-03-12 |
![]() |
Reliable High-Resistance Measurements Using the B2985A/87A - Application Note
This application note explains how easy it is to make an accurate high resistance measurement using the B2985A/87A.
Nota de aplicación 2018-03-09 |
|
Low Current Semiconductor Measurements Using the B2980A Series Ammeter - Application Note
This application note highlights the B2980A Series ammeter current measurement performance using a diode measurement example.
Nota de aplicación 2018-03-09 |
|
Accessories for the B2900 Precision Instrument Family - Catalog
This catalog introduces all the accessories available for the use of the Keysight B2901A/02A/11A/12A Precision Source/Measure Unit and the Keysight B2961A/62A 6.5 Digit Low Noise Power Source.
Catálogo 2017-11-20 |
![]() |
Using an External Trigger to Measure Current with B2980A Series - Demo Guide
This B2980A demo guide shows how easily you can configure the B2980A Series to make it measure current whenever it receives an external trigger signal step by step.
Demostración básica 2017-05-31 |
![]() |
Photodiode Test Using the Keysight B2980A Series - Application Note
This application note explains how easy and accurately it is to make a photodiode test using the B2980A Series.
Nota de aplicación 2017-03-09 |
![]() |
Improve Characterization Efficiency with B2900’s Easy File Access Function - Application Brief
This application brief introduces convenient function to manage files on the B2900 precision instrument family via Windows Explorer called Easy File Access.
Nota de aplicación 2016-10-25 |
![]() |
B2980 Series Programming Guide
Provides the information for controlling Keysight B2980 by using an external computer.
Guía de programación y sintaxis 2016-03-30 |
![]() |
B2980 Series SCPI Command Reference
Contains reference information to help you program Keysight B2980 over the remote interface using the SCPI programming language.
Guía de programación y sintaxis 2016-03-30 |
![]() |
Sequential Measurement Function Supports Fast and Efficient Test Sequencing - Application Brief
Keysight B2985A87A Electrometer/High Resistance Meter Sequential Measurement function supports fast and efficient test sequencing.
Nota de aplicación 2016-03-30 |
![]() |
Real-time Noise Monitor - Application Brief
Keysight B2980A Series supports the Real-time Noise Monitor function that improves your current measurement environment.
Nota de aplicación 2016-03-18 |
![]() |
Ready-To-Use Sample VBA Programs for the B2980A Enable You to Start Measurement Quickly
This application brief introduces a variety of free sample VBA programs for the B2980A Series Femto/Picoammeter & Electrometer.
Nota de aplicación 2015-12-08 |
![]() |
Wide Range of Resistance Measurement Solutions from μΩ to PΩ - Application Brief
This application brief summarizes Keysight's resistance measurement solution. The detailed information can be seen 5992-1212EN application note.
Nota de aplicación 2015-11-18 |
![]() |
Ion Beam Current Measurement - Product Fact Sheet
This product fact sheet introduce B2980A can be used for Ion Beam Current Measurement.
Catálogo 2015-11-16 |
![]() |