Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Optical Transceiver Test Solutions

Exhaustive performance and compliance test solutions for 100G and 400G Datacom optical transceiver modules

Optical transceiver modules are deployed all the way along the data journey through the data center. They come with different optical and electrical interfaces, form factors, and speed classes. Today 10GE, 40GE and 100GE are deployed. However, data center operators are moving fast toward 400GE in the data center. Since 100GE and 400GE optical transceivers from different vendors will need to co-exist, interoperability is a must to ensure quick deployment and evolution of a data center infrastructure.

The 100 and 400G transceivers ecosystem in data centers

Figure 1:The 100 and 400G transceivers ecosystem in data centers

 

Keysight provides turn-key performance and compliance test solutions for optical transceiver modules. Our optical transceiver test solutions include specific equipment configurations, combined with solution software, enabling full automation of compliance testing and ensuring accuracy and repeatability of results. Keysight’s solutions support the recommendations defined in the following standards and multi-source agreements (MSAs):

100GBASE-ER4/-LR4/-SR4, 100G MSAs (CWDM4, CLR4, 4WDM), 200GBASE-DR4/-FR4/-LR4, 400GBASE-LR8/-FR8/-DR4, CAUI-10, CAUI-2, CAUI-4, 200GAUI-8/-4, 400GGAUI-8, CEI-56G-VSR-NRZ, CEI-VSR-PAM4, IEEE 802..3ck C2M/C2C, CEI-112G-VSR/MR/LR

Keysight’s solutions are designed to enable the same equipment to be used for multiple purposes, such as electrical and optical receiver test for 100GE and 400GE – thus protecting your investment. In addition, our compliance test software supports custom test definitions to characterize the performance of modules or transmitter/receiver optical sub-assemblies during the design and development phases.

Related Products & Solutions

  • no image available Digital Communication Analyzer (DCA) Oscilloscopes 

    Digital Communication Analyzer (DCA) Oscilloscopes

    More information on the 86100C and PXIT analyzer families. See available modules and measurement software for the 86100C sampling oscilloscope.

  • no image available N1094BS1A PAM-4 Measurement SDK 

    N1094BS1A PAM-4 Measurement SDK

    • SDK for PAM-4 analysis compute tasks
    • Analysis tasks run on different physical or virtual machines
    • This SDK supports the disaggregation of signal acquisition and analysis compute tasks

  • Optical Component Test Products 

    Optical Component Test Products

    • Optical software solutions
    • Tunable lasers
    • Power meters and polarimeters
    • Optical attenuators and polarization controllers
    • Polarization dispersion analysis

  • no image available M8000 Series 

    M8000 Series

    • Highly integrated BERT
    • Scalable and expandable
    • Accurate and reliable results