Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Optical Transceiver Test Solutions

Exhaustive performance and compliance test solutions for 100G and 400G Datacom optical transceiver modules

Optical transceiver modules are deployed all the way along the data journey through the data center. They come with different optical and electrical interfaces, form factors, and speed classes. Today 10GE, 40GE and 100GE are deployed. However, data center operators are moving fast toward 400GE in the data center. Since 100GE and 400GE optical transceivers from different vendors will need to co-exist, interoperability is a must to ensure quick deployment and evolution of a data center infrastructure.

The 100 and 400G transceivers ecosystem in data centers

Figure 1:The 100 and 400G transceivers ecosystem in data centers

 

Keysight provides turn-key performance and compliance test solutions for optical transceiver modules. Our optical transceiver test solutions include specific equipment configurations, combined with solution software, enabling full automation of compliance testing and ensuring accuracy and repeatability of results. Keysight’s solutions support the recommendations defined in the following standards and multi-source agreements (MSAs):

100GBASE-ER4/-LR4/-SR4, 100G MSAs (CWDM4, CLR4, 4WDM), 200GBASE-DR4/-FR4/-LR4, 400GBASE-LR8/-FR8/-DR4, CAUI-10, CAUI-2, CAUI-4, 200GAUI-8/-4, 400GGAUI-8, CEI-56G-VSR-NRZ, CEI-VSR-PAM4, IEEE 802..3ck C2M/C2C, CEI-112G-VSR/MR/LR

Keysight’s solutions are designed to enable the same equipment to be used for multiple purposes, such as electrical and optical receiver test for 100GE and 400GE – thus protecting your investment. In addition, our compliance test software supports custom test definitions to characterize the performance of modules or transmitter/receiver optical sub-assemblies during the design and development phases.

  • IEEE 802.3 Backplane Receiver Test Solutions IEEE 802.3 Backplane Receiver Test Solutions 

    IEEE 802.3 Backplane Receiver Test Solutions

    The level of integration of the J-BERT M8020A high-performance BERT system make it the ideal basis for Keysight’s receiver test solution for the Ethernet backplane application space (IEEE 802.3)

  • D90103CKC Electrical TX Test SW for IEEE802.3ck (100/200/400 Gb/s) D90103CKC Electrical TX Test SW for IEEE802.3ck (100/200/400 Gb/s) 

    D90103CKC Electrical TX Test SW for IEEE802.3ck (100/200/400 Gb/s)

    Characterize IEEE P802.3ck 100/200/400 Gb/s Electrical TX Designs using an Infiniium UXR-Series High -Bandwidth Oscilloscope

  • M8070ADVB Advanced Measurement Package for M8000 Series of BERT Test Solutions M8070ADVB Advanced Measurement Package for M8000 Series of BERT Test Solutions 

    M8070ADVB Advanced Measurement Package for M8000 Series of BERT Test Solutions

    Advanced Measurement Package for M8000 Series of BERT Test Solutions

  • M8070B System Software for M8000 Series of BER Test Solutions M8070B System Software for M8000 Series of BER Test Solutions 

    M8070B System Software for M8000 Series of BER Test Solutions

    System software for M8000 Series BERT Test Solutions

  • M8070EDAB Error Distribution Analysis Package for M8000 Series BER Test Solutions M8070EDAB Error Distribution Analysis Package for M8000 Series BER Test Solutions 

    M8070EDAB Error Distribution Analysis Package for M8000 Series BER Test Solutions

    Error Distribution Analysis Package for M8000 Series BERT Test Solutions

  • M8091BSPA IEEE 802.3bs Receiver Test Pre-Compliance Application M8091BSPA IEEE 802.3bs Receiver Test Pre-Compliance Application 

    M8091BSPA IEEE 802.3bs Receiver Test Pre-Compliance Application

    • M8091BSPA IEEE 802.3bs receiver test
    • 200GAUI-4 & 400GAUI-8 chip to module
    • Automated stress signal calibration and pre-compliance measurement

  • M8091CKPA Pre-Compliance Receiver Test Application for IEEE 802.3ck M8091CKPA Pre-Compliance Receiver Test Application for IEEE 802.3ck 

    M8091CKPA Pre-Compliance Receiver Test Application for IEEE 802.3ck

    • Wide range of hardware configuration supported
    • Remote control per script
    • Can be integrated with N8844A Data Analytics Web Service software

  • M809228XA OIF-CEI 28G VSR/ SR Compliance Test Plugin M809228XA OIF-CEI 28G VSR/ SR Compliance Test Plugin 

    M809228XA OIF-CEI 28G VSR/ SR Compliance Test Plugin

    • Compliance test plug-in for M8070B
    • Wide range of hardware configuration supported
    • Remote control per script

  • M809256PB OIF-CEI CEI-56G Receiver Test Application M809256PB OIF-CEI CEI-56G Receiver Test Application 

    M809256PB OIF-CEI CEI-56G Receiver Test Application

    M809256PB OIF-CEI CEI-56G Receiver Test For OIF -CEI 4.0 Standard CEI-56G-VSR-PAM4; PAM4 at 18.0 to 29.0 GBaud

  • N1010A FlexDCA Sampling Oscilloscope Software N1010A FlexDCA Sampling Oscilloscope Software 

    N1010A FlexDCA Sampling Oscilloscope Software

    • Supports N1000A DCA-X, 86100D DCA-X, N109x Oscilloscopes, N1076 clock recoveries and SystemVue software
    • Make Eye/Mask, oscilloscope, and jitter measurements on your PC
    • Troubleshoot problems from remote office locations


       

  • N1091BSCB Electrical TX Test SW for IEEE 802.3bs/cd (50/100/200/400 Gb/s) N1091BSCB Electrical TX Test SW for IEEE 802.3bs/cd (50/100/200/400 Gb/s) 

    N1091BSCB Electrical TX Test SW for IEEE 802.3bs/cd (50/100/200/400 Gb/s)

    Characterize IEEE 50/100/200/400 Gb/s Electrical TX Designs (per IEEE 802.3bs/cd) using 86100D DCA-X and N109X DCA-M Oscilloscopes.

  • N1091CKCA Electrical TX Test SW for IEEE 802.3ck (100/200/400 Gb/s) N1091CKCA Electrical TX Test SW for IEEE 802.3ck (100/200/400 Gb/s) 

    N1091CKCA Electrical TX Test SW for IEEE 802.3ck (100/200/400 Gb/s)

    Characterize IEEE 100/200/400 Gb/s Electrical TX Designs using N1000A DCA-X Wide-Bandwidth Oscilloscopes

  • N1095BSCA Optical TX Test SW for IEEE 802.3bs/cd (50/100/200/400 Gb/s) N1095BSCA Optical TX Test SW for IEEE 802.3bs/cd (50/100/200/400 Gb/s) 

    N1095BSCA Optical TX Test SW for IEEE 802.3bs/cd (50/100/200/400 Gb/s)

    Characterize IEEE 50/100/200/400 Gb/s Optical TX Designs (per IEEE 802.3bs/cd) using 86100D DCA-X and N109X DCA-M Oscilloscopes.

  • N4891A 400GBASE FEC-aware Receiver Test Solution N4891A 400GBASE FEC-aware Receiver Test Solution 

    N4891A 400GBASE FEC-aware Receiver Test Solution

    • Addresses 400G system and component design and 400GE interoperability test for IEEE 802.3bs/cd
    • Produces striped FEC test patterns on single and multiple lanes to measure test interface FLR
    • Fast, accurate and repeatable stress signal calibration

  • N4917B Optical Receiver Stress Test N4917B Optical Receiver Stress Test 

    N4917B Optical Receiver Stress Test

    • 100GBASE-LR4, ER4 and SR4 test solution
    • Standard conformant optical stressed eye calibration
    • Automated turn-key solution

  • N4917BACA Optical Receiver Stress Test N4917BACA Optical Receiver Stress Test 

    N4917BACA Optical Receiver Stress Test

    The Keysight N4917BACA optical receiver test solution is a complete, automated and repeatable solution for optical receiver stress test.

  • N4917BSCB Optical Receiver Stress Test N4917BSCB Optical Receiver Stress Test 

    N4917BSCB Optical Receiver Stress Test

    The Keysight N4917BSCB optical receiver test solution is a complete, automated and repeatable solution for optical receiver stress test.

  • N4917CPCA Optical Receiver Stress Test Solution N4917CPCA Optical Receiver Stress Test Solution 

    N4917CPCA Optical Receiver Stress Test Solution

    The N4917B software provides an automated standard conformant optical receiver test according to 100GBASE LR4 and ER4 test specification.