Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Keysight Streamline Series USB Products

Compact form. Zero compromise.

Balance deadlines, productivity, budget and bench space with the new Keysight Streamline Series. You’ll move confidently across every stage of your product’s development lifecycle by leveraging accurate and repeatable measurements, automated code capability, and a consistent, intuitive user experience. With comprehensive Keysight Services including calibration, education and consulting, these instruments enhance your solution to help you accelerate technology adoption and lower costs.

The Keysight Streamline Series consists of compact, faceless, USB instruments. With the same applications and accuracy as comparable benchtop instruments, the new series is the perfect compact USB option. It is portable, easy to use, and there is zero compromise in performance.

Get to actionable insights faster—without sacrificing time, budget or bench space.

  • Streamline Series USB Vector Network Analyzers Streamline Series USB Vector Network Analyzers 

    Streamline Series USB Vector Network Analyzers

    Compact USB vector network analyzer with a frequency range from 300 kHz up to 26.5 GHz. Affordable full two-port VNAs which dramatically reduce your size of test.

  • Streamline Series USB Oscilloscopes Streamline Series USB Oscilloscopes 

    Streamline Series USB Oscilloscopes

    Compact, faceless, USB oscilloscopes based on Keysight’s InfiiniVision technology. Available from 200 MHz to 1 GHz bandwidth. Offer a small footprint and mobility to more efficiently test devices in all stages of the development cycle.

  • Keysight Streamline Series P9336A USB I/Q Arbitrary Waveform Generator Keysight Streamline Series P9336A USB I/Q Arbitrary Waveform Generator 

    Keysight Streamline Series P9336A USB I/Q Arbitrary Waveform Generator

    • Compact, portable, and easy to connect
    • Multiple independent or synchronized signal outputs with exceptional performance
    • Ideal for creating complex waveforms in R&D

  • IOT8720A IoT Wireless Test Solution IOT8720A IoT Wireless Test Solution 

    IOT8720A IoT Wireless Test Solution

    • Simplify test setup by enabling OTA or conducted test
    • Qualify IoT device in its actual operation via signaling test without the need to turn device into test mode
    • Measure IoT device operating performance with Keysight intuitive analysis software

  • IOT8740A IoT Wireless Test Solution, Multi-Devices IOT8740A IoT Wireless Test Solution, Multi-Devices 

    IOT8740A IoT Wireless Test Solution, Multi-Devices

    • Test multiple IoT devices concurrently with first-to-market Multi-Devices test configuration
    • Simplify test setup by enabling OTA or conducted test
    • Qualify IoT device in its actual operation via signaling test without the need to turn device into test mode

  • Y1700A Rackmount Kit for Keysight Streamline Series USB Instruments Y1700A Rackmount Kit for Keysight Streamline Series USB Instruments 

    Y1700A Rackmount Kit for Keysight Streamline Series USB Instruments

    • 1U and 2U options
    • Mount one instrument or two instruments side-by-side
    • Compatible with Keysight Streamline Series USB instruments

  • Y1701A Multiple USB Instruments Configuration Kit Y1701A Multiple USB Instruments Configuration Kit 

    Y1701A Multiple USB Instruments Configuration Kit

    Includes latch kit for connecting two USB instruments. Add optional interconnect cables for connecting 2 USB vector network analyzers.

  • Y1710A Transit Case for Keysight Streamline Series USB instruments Y1710A Transit Case for Keysight Streamline Series USB instruments 

    Y1710A Transit Case for Keysight Streamline Series USB instruments

    The Keysight Y1710A is a transit case for Keysight Streamline Series USB instruments.