Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Resistive Sensor Head

The Resistive Sensor Heads can be used with the CX1104A Selectable Shunt Current Sensor and offers 6 different value of calibrated shunt resistors. The input resistance of these resistive sensor heads is 5.5 mΩ, 8 mΩ, 23 mΩ, 53 mΩ, 103 mΩ and 1 Ω. Since each resistive sensor head is calibrated at Keysight, you can make more accurate dynamic current measurement up to 15 A and 20 MHz bandwidth with the CX1104A current sensor.

Compare all Resistive Sensor Heads (6)

Find a Resistive Sensor Head

  • CX1211A Resistive Sensor Head, 15 A, 5.5 mΩ CX1211A Resistive Sensor Head, 15 A, 5.5 mΩ (1) 

    CX1211A Resistive Sensor Head, 15 A, 5.5 mΩ

    • Up to 15 A dynamic current measurement
    • Flat frequency response up to 20 MHz
    • Insertion resistance: 5.5 mΩ

  • CX1212A Resistive Sensor Head, 10 A, 8 mΩ CX1212A Resistive Sensor Head, 10 A, 8 mΩ (1) 

    CX1212A Resistive Sensor Head, 10 A, 8 mΩ

    • Up to 10 A dynamic current measurement
    • Flat frequency response up to 20 MHz
    • Insertion resistance: 8 mΩ

  • CX1213A Resistive Sensor Head, 5 A, 23 mΩ CX1213A Resistive Sensor Head, 5 A, 23 mΩ (1) 

    CX1213A Resistive Sensor Head, 5 A, 23 mΩ

    • Up to 5 A dynamic current measurement
    • Flat frequency response up to 20 MHz
    • Insertion resistance: 23 mΩ

  • CX1214A Resistive Sensor Head, 3 A, 53 mΩ CX1214A Resistive Sensor Head, 3 A, 53 mΩ (1) 

    CX1214A Resistive Sensor Head, 3 A, 53 mΩ

    • Up to 3 A dynamic current measurement
    • Flat frequency response up to 20 MHz
    • Insertion resistance: 53 mΩ

  • CX1215A Resistive Sensor Head, 2 A, 103 mΩ CX1215A Resistive Sensor Head, 2 A, 103 mΩ (1) 

    CX1215A Resistive Sensor Head, 2 A, 103 mΩ

    • Up to 2 A dynamic current measurement
    • Flat frequency response up to 20 MHz
    • Insertion resistance: 103 mΩ

  • CX1216A Resistive Sensor Head, 0.25 A, 1 Ω CX1216A Resistive Sensor Head, 0.25 A, 1 Ω (1) 

    CX1216A Resistive Sensor Head, 0.25 A, 1 Ω

    • Up to 0.25 A dynamic current measurement
    • Flat frequency response up to 20 MHz
    • Insertion resistance: 1 Ω