Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Dedicated Short Range Communications (DSRC) Solutions

The Keysight E6563A DSRC Certificate Operating Council Certification Solution performs DSRC COC testing with easy flexibility for additional test scenarios using TAP.

Related Products & Solutions

  • no image available M9010A PXIe Chassis: 10-slot, 3U, 24 GB/s, Gen 3 

    M9010A PXIe Chassis: 10-slot, 3U, 24 GB/s, Gen 3

    • Ultra-high performance Gen 3 PCIe switching with a two-link (x8, x16) system slot and x8 links to the hybrid/timing slots
    • 4U chassis with innovative cooling design
    • High data bandwidth (maximum 24 GB/s system and 8 GB/s slot-to-slot)

  • M9018A 18 slot PXIe Chassis M9018A PXIe Chassis: 18-slot, 3U, 4 GB/s, Gen 2 [Arrêté] 

    M9018A PXIe Chassis: 18-slot, 3U, 4 GB/s, Gen 2 [Arrêté]

    • 18-slot chassis with Gen 2 performance, 16 PXIe Hybrid slots, 1 PXIe timing slot, and 1 PXIe system slot
    • 4U chassis with innovative cooling design
    • High data bandwidth (maximum 8 GB/s to system slot and 4 GB/s slot-to-slot)

  • N9077A image N9077A WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax Measurement Application [Arrêté] 

    N9077A WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax Measurement Application [Arrêté]

    N9077A WLAN measurement application provides IEEE 802.11a/b/g/j/p/n/ac/af/ah/ax standard-based WLAN transmitter testers with One-button RF conformance measurements for R&D through manufacturing of WLAN transmitters.

  • no image available M9037A PXIe High Performance Embedded Controller 

    M9037A PXIe High Performance Embedded Controller

    • Intel i7-4700EQ 2.4 GHz processor
    • Front removable 240 GB solid state drive
    • Up to 16 GB RAM Memory

  • no image available KS8400A Test Automation on PathWave 

    KS8400A Test Automation on PathWave

    • Powerful, flexible and extensible test sequencer software.
    • Timing analyzer helps optimize test plan speed.
    • Result Viewer helps visualize, compare and analyze test plan data
    • GUI simplifies test plan creation and troubleshooting

  • no image available M9300A PXIe Frequency Reference: 10 MHz and 100 MHz 

    M9300A PXIe Frequency Reference: 10 MHz and 100 MHz

    • 1-slot PXIe module
    • Five 100 MHz outputs
    • One 10 MHz output
    • Internal 10 MHz OCXO timebase output
    • Locks to another reference with a value from 1 to 110 MHz.