Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued Data Acquisition and Switching Modules Comparison

Product support information for your discontinued and obsolete Data Acquisition and Switching Modules Comparison

For more information about DAQ, please visit Keysight Data Acquisition-DAQ page.

  • E1465A 16 x 16 Relay Matrix Switch [Discontinued] E1465A 16 x 16 Relay Matrix Switch [Discontinued] 

    E1465A 16 x 16 Relay Matrix Switch [Discontinued]

    The Keysight E1465A is a C-size, 1-slot, register-based VXI module. It features easy expansion to larger matrixes.

  • E8460A 256-Channel High-Density Reed Relay Multiplexer [Discontinued] E8460A 256-Channel High-Density Reed Relay Multiplexer [Discontinued] 

    E8460A 256-Channel High-Density Reed Relay Multiplexer [Discontinued]

    The Keysight E8460A high-density reed relay multiplexer is a C-size, 1-slot, register-based VXI module and is designed for applications requiring fast scanning rates by the use of fast action reed relays.