Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Test Automation Platform (TAP)

Simplify your test software development

The Keysight Test Automation Platform (TAP) provides powerful, flexible and extensible test sequence and test plan creation with additional capabilities that optimize your test software development and overall performance. TAP is a modern Microsoft .NET-based application that can be used stand-alone or in combination with higher level test executive software environments.

Compare all TAP Components (2)

Related Software Products

  • 89600 VSA Software 

    89600 VSA Software

    • Comprehensive demodulation & vector signal analysis
    • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
    • Cellular, wireless connectivity, aerospace, defense, general-purpose

  • no image available Signal Optimizer Software 

    Signal Optimizer Software

    • Help to perform system calibration easier and simpler than ever with guided instructions at transmitter, receiver and both
    • Utilize Keysight U9391 comb generator for precise amplitude and phase correction in receiver calibration

  • X-Series Measurement Applications for Signal/Spectrum Analyzers 

    X-Series Measurement Applications for Signal/Spectrum Analyzers

    • See and understand more with ready-to-use measurements
    • Ensure proper measurements and repeatable results with built-in expertise and simplified operation
    • Available on a new instrument or as a post-purchase upgrade

Related Products & Solutions

  • no image available 5G RF DVT Toolset 

    5G RF DVT Toolset

    • Adapt to evolving 5G standards, ensuring both design quality as well as minimum time to market.
    • Scale to address sub-6 GHz, mm-Wave measurements as well as cover additional test domains, maximizing return on investment.

  • no image available S94701A Automated Measurement Expert (AMX), Test Plan Builder 

    S94701A Automated Measurement Expert (AMX), Test Plan Builder

    • Intuitive wizard to create your test plans for the multiport PXI VNA
    • Quick and easy setup of complicated multiport tests
    • Supports operation between the VNA and peripherals (i.e. PXI DIO or Switch Module)

  • no image available Cellular + WiFi Emulation System 

    Cellular + WiFi Emulation System

    • Include Keysight’s UXM network emulator & Ixia’s Wave Test System, controlled by Test Automation Platform
    • Address performance challenges for multi-mode devices
    • Prototype, evaluate & diagnose complex interoperability environments

  • no image available S8900A PA Test Solution 

    S8900A PA Test Solution

    • Comprehensive software solution for PA/FEM tests
    • Based on Test Automation Platform (TAP)
    • Ready-to-use test software
    • Easy-to-customize test sequences

  • no image available S8890A Wireless Device Functional Test Reference Solution 

    S8890A Wireless Device Functional Test Reference Solution

    • LTE TDD, LTE FDD, LTE NB-IoT, W-CDMA, GSM signaling

    • Data Performance/Throughput

    • VoLTE IMS/SIP

    • Battery Drain

  • no image available E6950A eCall / ERA-GLONASS Conformance Test Solution 

    E6950A eCall / ERA-GLONASS Conformance Test Solution

    • Pan European eCall support
    • No external PC required as PSAP can run inside UXM
    • Static and Dynamic GNSS simulation
    • Optional Audio performance testing (PESQ/POLQA)

Related Industries & Technologies