Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Automotive Ethernet Compliance Solutions

Keysight’s automotive Ethernet compliance solutions provide automated compliance testing for BroadR-Reach V3.2 , IEEE 802.3bw (100Base-T1) and IEEE 802.3bp (1000Base-T1) designs.

These automotive Ethernet electrical test software packages let you automatically execute tests and display the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test. The automotive Ethernet electrical compliance solutions perform a complete set of electrical tests to meet the BroadR-Reach, 100Base-T1 and/or 1000Base-T1 specifications. The following solutions are available:

  • Transceiver and receiver testing for BroadR-Reach V3.2 and IEEE 802.3bw (100Base-T1) specifications
  • Transceiver testing for IEEE 802.3bp (1000Base-T1) specifications
  • Protocol trigger & decode for BroadR-Reach V3.2 and IEEE 802.3bw (100Base-T1) specifications
  • Link segment testing for BroadR-Reach V3.2 and IEEE 802.3bw (100Base-T1) specifications
  • MDI S-parameter software for BroadR-Reach V3.2 and IEEE 802.3bw (100Base-T1) specifications
  • E6961A Automotive Ethernet Tx Compliance Solution E6961A Automotive Ethernet Tx Compliance Solution 

    E6961A Automotive Ethernet Tx Compliance Solution

    • BroadR-Reach and 1000Base-T1 compliance
    • Protocol and MDI S-Parameter testing
    • Product structured with software, accessories and hardware
    • Automated test scripts and instrument setup assistance within software

  • E6962A Automotive Ethernet Rx Compliance Solution E6962A Automotive Ethernet Rx Compliance Solution 

    E6962A Automotive Ethernet Rx Compliance Solution

    • BroadR-Reach and 100Base-T1 receiver compliance
    • Product structured with software, accessories and hardware
    • Automated test script and instrument setup assistance

  • E6963A Automotive Ethernet Link Segment Solution E6963A Automotive Ethernet Link Segment Solution 

    E6963A Automotive Ethernet Link Segment Solution

    • BroadR-Reach and 100Base-T1 link segent compliance
    • Product structured with software, accessories and hardware
    • Automated test script and instrument setup assistance

  • E6960A 1000BaseT1 Transmitter Compliance Application E6960A 1000BaseT1 Transmitter Compliance Application 

    E6960A 1000BaseT1 Transmitter Compliance Application

    • 1000Base-T1 compliance application 
    • Part of Keysight’s automotive Ethernet solution offering
    • Easy-to-use test setup and results reports

  • E6964A BroadR-Reach MDI S-parameter software (100Base-T1 compliant) E6964A BroadR-Reach MDI S-parameter software (100Base-T1 compliant) 

    E6964A BroadR-Reach MDI S-parameter software (100Base-T1 compliant)

    • Compliant to BroadR-Reach V3.2 and IEEE 802.3bw (100Base-T)
    • Easy to use return loss measurement

  • N8847A BroadR-Reach  Protocol Triggering & Decode Software (100Base-T1 Compliant) N8847A BroadR-Reach Protocol Triggering & Decode Software (100Base-T1 Compliant) 

    N8847A BroadR-Reach Protocol Triggering & Decode Software (100Base-T1 Compliant)

    • BroadR-Reach protocol triggering and decode for Infiniium Oscilloscopes
    • Protocol-level triggers
    • Multi-tab viewer for easy-to-read results

  • N6467B BroadR-Reach Compliance Application N6467B BroadR-Reach Compliance Application 

    N6467B BroadR-Reach Compliance Application

    • Provides rapid and automated testing of automotive BroadR-Reach network devices
    • Automated setups ensure results repeatability
    • Testing can be done at the oscilloscope or remotely using programmatic commands
       

Related Industries & Technologies