Automotive Ethernet Compliance Solutions
Automotive Ethernet-Driving the Future
Autonomous vehicles promise to change the nature of commercial and passenger transportation over the roadways. Within new vehicles, data speed and bandwidth requirements are increasing. With the development of automotive Ethernet, faster data communications are now possible and the increasing demands for today’s vehicles and future connected vehicles can be met. Unlike the slower speed backplanes of CAN and LIN 100BASE-T1 Automotive Ethernet requires rigorous compliance testing. Keysight’s full suite of automotive Ethernet solutions automate testing and validation across Tx, Rx and link segment for 10 Mb/s, 100 Mb/s and 1000 Mb/s automotive Ethernet providing increased test accuracy and saving time.
Achieve Reliable, High-Performance Automotive Ethernet
Keysight’s compliance solutions provide automated compliance testing for automotive Ethernet designs.
These automotive Ethernet electrical test software packages let you automatically execute tests and display the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test.
The following automotive ethernet compliance solutions are available:
- Transceiver testing for Open Alliance and IEEE 802.3cg, 802.3bw 802.3bp specifications
- Receiver testing for IEEE 802.3bw (100BASE-T1) and IEEE 802.3bp (1000BASE-T1) specifications
- Protocol trigger & decode for IEEE 802.3bw (100BASE-T1) specifications
- Link segment testing for IEEE 802.3bw (100BASE-T1) and IEEE 802.3bp (1000BASE-T1) specifications
-
AE6900T Automotive Ethernet Tx Compliance Solution
AE6900T Automotive Ethernet Tx Compliance Solution
- One install, 4 standards
- 10BASE-T1S, 100BASE-T1, 1000BASE-T1, TC8
-
AE6900L Automotive Ethernet Channel Testing Solution
AE6900L Automotive Ethernet Channel Testing Solution
- Automated channel testing
- 3 different VNA platforms
-
AE6900R Automotive Ethernet Rx Compliance Solution
AE6900R Automotive Ethernet Rx Compliance Solution
- One solution number includes software, hardware and accessories.
- Automated software for repeatable results
- Accurate and repeatable results with Keysight instrumentation
-
AE6910T Automotive Ethernet Tx Compliance Software
AE6910T Automotive Ethernet Tx Compliance Software
The AE6910T automotive Ethernet transmit compliance software offers testing to 3 different specifications and 2 different data rates
-
AE6910L Automotive Ethernet Channel Compliance Software
AE6910L Automotive Ethernet Channel Compliance Software
- Automated channel testing
- 3 different VNA platforms
- Check for loss or crosstalk in Automotive Ethernet connectors, cables or harnesses
-
AE6910R Automotive Ethernet 100/1000 Mb Rx Compliance Software
AE6910R Automotive Ethernet 100/1000 Mb Rx Compliance Software
- Automated 1000 Mb receiver tests
- Verify BER requirement
-
D9020AUTP High Speed Automotive Protocol Decode/Trigger Software (100BASE-T1)
D9020AUTP High Speed Automotive Protocol Decode/Trigger Software (100BASE-T1)
High Speed Automotive Protocol Decode/Trigger Software (100BASE-T1)
-
AE6941A Automotive Ethernet Test Fixture
AE6941A Automotive Ethernet Test Fixture
- Test fixture for Automotive Ethernet
- 100 Mb/s and 1000 Mb/s data rates
- Supports Tx and Rx compliance, protocol decode and signal characterization
Automotive Ethernet Compliance Solutions [Discontinued]
Product support information for discontinued and obsolete Automotive Ethernet Compliance Solutions