Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued Accessories and supplementary products for BERTs and Pulse Pattern Generators

Product information and resources for discontinued and obsolete Accessories and supplementary products for BERTs and Pulse Pattern Generators

  • N4880A Reference Clock Multiplier [Discontinued] N4880A Reference Clock Multiplier [Discontinued] 

    N4880A Reference Clock Multiplier [Discontinued]

    Accurate and simplified receiver testing for PCI Express, MIPI M-PHY and SD UHS-II

  • N4916B De-emphasis Signal Converter with Optional Clock Multiplier [Discontinued] N4916B De-emphasis Signal Converter with Optional Clock Multiplier [Discontinued] 

    N4916B De-emphasis Signal Converter with Optional Clock Multiplier [Discontinued]

    • Supports data rates from 660 Mb/s to 14.2 Gb/s
    • Tolerates non-balanced patterns
    • Adjustable de-emphasis
    • Transparent to jitter
    • Programmable via J-BERT N4903B or stand-alone

  • N4963A Clock Synthesizer 13.5 GHz [Discontinued] N4963A Clock Synthesizer 13.5 GHz [Discontinued] 

    N4963A Clock Synthesizer 13.5 GHz [Discontinued]

    • 500 MHz to 13.5 GHz operation
    • Six differential square-wave clock outputs
    • Controllable using the N4980A through GPIB
    • Programmable output parameters through GPIB

  • N4968A Clock and Data Demultiplexer 44 Gb/s [Discontinued] N4968A Clock and Data Demultiplexer 44 Gb/s [Discontinued] 

    N4968A Clock and Data Demultiplexer 44 Gb/s [Discontinued]

    • Operation from 3.5 to 44 Gb/s
    • Demux-by-2 or demux-by-4
    • Integrated phase shifter for high-speed clock and data alignment

  • N4983A Multiplexer and Demultiplexer [Discontinued] N4983A Multiplexer and Demultiplexer [Discontinued] 

    N4983A Multiplexer and Demultiplexer [Discontinued]

    • N4983A-M40 4:1 multiplexer operating from 2 to 44 Gb/s
    • N4983A-D40 1:4 demultiplexer operating from 2.6 to 44 Gb/s
    • Low power consumption
    • Low output jitter

  • N4984A Clock Divider [Discontinued] N4984A Clock Divider [Discontinued] 

    N4984A Clock Divider [Discontinued]

    • N4984A-020 operates from 0.2 to 20 GHz
    • N4984A-040 operates from 0.2 to 40 GHz
    • Divide by 1/2/4/8 (N4984A-020)
    • Divide by 2/4/8 (N4984A-040)