Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued Serial BERTs

Product support information and resources for discontinued and obsolete Serial BERTs

  • N4901B Serial BERT 13.5 Gb/s [Obsolete] N4901B Serial BERT 13.5 Gb/s [Obsolete] 

    N4901B Serial BERT 13.5 Gb/s [Obsolete]

    The new N4901B Serial BERT 13.5 Gb/s covers frequency ranges from 150 Mb/s to 13.5 Gb/s providing unmatched signal integrity and analysis capabilities.

  • N4902B Serial BERT 7 Gb/s [Obsolete] N4902B Serial BERT 7 Gb/s [Obsolete] 

    N4902B Serial BERT 7 Gb/s [Obsolete]

    The new N4902B Serial BERT 7 Gb/s is the industry-first product to specifically address the upcoming needs in the semiconductor and data communication industry.

  • N4903B J-BERT high-performance serial BERT up to 7 Gb/s and 12.5 Gb/s with complete jitter tolerance [Discontinued] N4903B J-BERT high-performance serial BERT up to 7 Gb/s and 12.5 Gb/s with complete jitter tolerance [Discontinued] 

    N4903B J-BERT high-performance serial BERT up to 7 Gb/s and 12.5 Gb/s with complete jitter tolerance [Discontinued]

    • Data rates 150Mb/s to 7Gb/s or to 12.5Gb/s pattern generator and error detector
    • >0.5UI calibrated, compliant and integrated jitter injection
    • Built-in clock data recovery
    • 2 adjustable data outputs with independent PRBS

  • N4906B Serial BERT [Discontinued] N4906B Serial BERT [Discontinued] 

    N4906B Serial BERT [Discontinued]

    • 3.6 Gb/s or 12.5 Gb/s pattern generator and error detector
    • Excellent precision and sensitivity for accurate measurements
    • Fast bit synchronization on bursted pattern
    • Small form factor to save bench and rack space
    • Intuitive user interface

  • N4916B De-emphasis Signal Converter with Optional Clock Multiplier [Discontinued] N4916B De-emphasis Signal Converter with Optional Clock Multiplier [Discontinued] 

    N4916B De-emphasis Signal Converter with Optional Clock Multiplier [Discontinued]

    • Supports data rates from 660 Mb/s to 14.2 Gb/s
    • Tolerates non-balanced patterns
    • Adjustable de-emphasis
    • Transparent to jitter
    • Programmable via J-BERT N4903B or stand-alone

  • N4917A Optical Receiver Stress Test Solution [Discontinued] N4917A Optical Receiver Stress Test Solution [Discontinued] 

    N4917A Optical Receiver Stress Test Solution [Discontinued]

    • Data rates up to 14.2 Gb/s
    • Calibrated injection of OMA, ER, VECP
    • Affordable solution with multimode and single mode reference trasmitters
    • Complete electrical/optical offering for 1260 to 1640 nm

  • N4951A Pattern Generator Remote Head 32 and 17 Gb/s [Discontinued] N4951A Pattern Generator Remote Head 32 and 17 Gb/s [Discontinued] 

    N4951A Pattern Generator Remote Head 32 and 17 Gb/s [Discontinued]

    • Available for 4 to 17 Gb/s or 5 to 32 Gb/s configurations
    • Full data rate pattern generation
    • PRBS and user definable pattern, common telecom/datacom test patterns
    • Remote head allows placement of signal very close to DUT

  • N4955A 12.5 Gb/s Pattern Generator Remote Head [Discontinued] N4955A 12.5 Gb/s Pattern Generator Remote Head [Discontinued] 

    N4955A 12.5 Gb/s Pattern Generator Remote Head [Discontinued]

    • 1 to 12.5 Gb/s Pattern Generator remote head
    • Integrated two-tap or four-tap de-emphasis signal conditioning
    • Remote head allows placement of signal very close to DUT

  • N4956A 12.5 Gb/s Error Detector Remote Head [Discontinued] N4956A 12.5 Gb/s Error Detector Remote Head [Discontinued] 

    N4956A 12.5 Gb/s Error Detector Remote Head [Discontinued]

    • 1 to 12.5 Gb/s Error Detector remote head
    • Programmable detector input parameters
    • BER bathtub and jitter tolerance testing with N4980A
    • Remote head allows placement of signal very close to DUT

  • N4965A Multi-Channel BERT 12.5 Gb/s [Discontinued] N4965A Multi-Channel BERT 12.5 Gb/s [Discontinued] 

    N4965A Multi-Channel BERT 12.5 Gb/s [Discontinued]

    • Multiple channels of pattern generation and error detection
    • Swept aggressor channel delay for crosstalk characterization
    • BER bathtub and jitter tolerance testing

  • N4967A Serial BERT System 44 Gb/s [Discontinued] N4967A Serial BERT System 44 Gb/s [Discontinued] 

    N4967A Serial BERT System 44 Gb/s [Discontinued]

    • Operation from 22 to 44 Gb/s with high speed clock option
    • Integrated analysis software
    • True PRBS pattern generation at full data rate

  • N5980A Manufacturing Serial BERT [Discontinued] N5980A Manufacturing Serial BERT [Discontinued] 

    N5980A Manufacturing Serial BERT [Discontinued]

    • Dramatically simplified transceiver measurements via the one page graphical user interface
    • Standard measurements at fixed rates between 125 Mb/s and 3.125 Gb/s
    • Optical and electrical error injection
    • Analysis of gated Bit-Error-Ratio
    • Flexible connections to the device under test