Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Discontinued Logic Analyzer Software Products

Product support information for your discontinued and obsolete Logic Analyzer Software Products.

  • B4621B Bus Decoder for DDR, DDR2, DDR3, DDR4 Debug and Validation [Arrêté] B4621B Bus Decoder for DDR, DDR2, DDR3, DDR4 Debug and Validation [Arrêté] 

    B4621B Bus Decoder for DDR, DDR2, DDR3, DDR4 Debug and Validation [Arrêté]

    • B4621B provides complete protocol decode of memory DDR, DDR2, DDR3, or DDR4 transactions using a Keysight logic analyzer as the analysis execution engine.

  • B4621U Upgrade from B4621A to B4621B Bus decoder for DDR, DDR2, DDR3, DDR4 [Arrêté] B4621U Upgrade from B4621A to B4621B Bus decoder for DDR, DDR2, DDR3, DDR4 [Arrêté] 

    B4621U Upgrade from B4621A to B4621B Bus decoder for DDR, DDR2, DDR3, DDR4 [Arrêté]

    Upgrade from B4621A to B4621B Bus decoder for DDR, DDR2, DDR3, or DDR4. B4621B provides complete protocol decode of memory DDR, DDR2, DDR3, or DDR4 transactions using a Keysight logic analyzer as the analysis execution engine.

  • B4622B Protocol Compliance and Analysis Toolset for DDR/2/3/4, and LPDDR/2/3/4* [Arrêté] B4622B Protocol Compliance and Analysis Toolset for DDR/2/3/4, and LPDDR/2/3/4* [Arrêté] 

    B4622B Protocol Compliance and Analysis Toolset for DDR/2/3/4, and LPDDR/2/3/4* [Arrêté]

    • Protocol Compliance and Analysis toolset for DDR/2/3/4 and LPDDR/2/3/4*.
    • Four software tools in one set covering protocol violations on captured traces, automated real-time protocol violations, performance measurements, and physical address trigger setup.

  • B4622U Upgrade from B4622A to B4622B Protocol Compliance and Analysis toolset for DDR/2/3/4 and LPDDR/2/3 [Arrêté] B4622U Upgrade from B4622A to B4622B Protocol Compliance and Analysis toolset for DDR/2/3/4 and LPDDR/2/3 [Arrêté] 

    B4622U Upgrade from B4622A to B4622B Protocol Compliance and Analysis toolset for DDR/2/3/4 and LPDDR/2/3 [Arrêté]

    • Upgrade from B4622A to B4622B Protocol Compliance and Analysis toolset for DDR, DDR2/3/4 and LPDDR/2/3 Requires prior license for B4622A

  • B4623B Bus Decoder for LPDDR, LPDDR2, LPDDR3, LPDDR4* Debug and Validation [Arrêté] B4623B Bus Decoder for LPDDR, LPDDR2, LPDDR3, LPDDR4* Debug and Validation [Arrêté] 

    B4623B Bus Decoder for LPDDR, LPDDR2, LPDDR3, LPDDR4* Debug and Validation [Arrêté]

    • B4623B provides complete protocol decode of LPDDR, LPDDR2, LPDDR3, LPDDR4 memory transactions using a Keysight logic analyzer as the analysis execution engine.

  • B4623U Upgrade from B4623A to B4623B LPDDR/ LPDDR2/LPDDR3 Decoder [Arrêté] B4623U Upgrade from B4623A to B4623B LPDDR/ LPDDR2/LPDDR3 Decoder [Arrêté] 

    B4623U Upgrade from B4623A to B4623B LPDDR/ LPDDR2/LPDDR3 Decoder [Arrêté]

    • Upgrade from B4623A to B4623B LPDDR, LPDDR2, LPDDR3 decoder.
    • B4623B provides complete protocol decode of LPDDR, LPDDR2, LPDDR3 memory transactions using a Keysight logic analyzer as the analysis execution engine.

  • E9524A MicroBlaze Trace Toolset [Arrêté] E9524A MicroBlaze Trace Toolset [Arrêté] 

    E9524A MicroBlaze Trace Toolset [Arrêté]

    Easily trace software execution on MicroBlaze processor embedded in your Xilinx FPGA...