Oscilloscope Optical Probe
Traditionally, sampling oscilloscopes have been the tool of choice for viewing and measuring optical signal with a scope. Sampling oscilloscopes provide a myriad of benefits in measuring optical signals with optimized reference receiver, low noise/jitter, and various measurement features optimized to characterize optical signals. On the other hand, real-time oscilloscopes are preferred for ample debug/troubleshooting capabilities and the ability to capture intermittent single-shot events with deep memory and fast sample rates.
Comparer tout dans cette collection de produits (2)
-
N7004A 33 GHz Optical-to-Electrical Converter (1)
N7004A 33 GHz Optical-to-Electrical Converter
- DC to 33 GHz typical (-3 dBe, electrical)
- Single-mode and multimode inputs
- 50/125 µm, 750 nm - 1650 nm (covers main wavelengths: 850 nm, 1310 nm, 1550 nm)
-
N7005A 60 GHz optical-to-electrical converter (1)
N7005A 60 GHz optical-to-electrical converter
- 60 GHz Brickwall bandwidth covering 56 Gbd PAM4
- DC coupled realtime optical signal acquisition system based on Keysight’s Infiniium UXR system with 1.85mm or 1mm input (≥40 GHz or higher)
- FlexDCA SW supports PAM4 measurement capabilities