Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Compare Products

Les prix sont susceptibles de fluctuer sans préavis.

Select Features

4 of 7 product matches

Sort:
Product Channels Timing Zoom Max Timing Speed (Half / Full ch) Max State Speed, Max Data Rate Max Memory Depth
16864A 136-Channel Portable Logic Analyzer 16864A 136-Channel Portable Logic Analyzer 136 12.5 GHz 2.5 GHz / 5.0 GHz
  • 700 MHz, 1400 Mb/s
128M
16863A 102-Channel Portable Logic Analyzer 16863A 102-Channel Portable Logic Analyzer 102 12.5 GHz 2.5 GHz / 5.0 GHz
  • 700 MHz, 1400 Mb/s
128M
16862A 68-Channel Portable Logic Analyzer 16862A 68-Channel Portable Logic Analyzer 68 12.5 GHz 5 GHz conventional / 12.5 GHz timing zoom
  • 700 MHz, 1400 Mb/s
128M
16861A 34-Channel Portable Logic Analyzer 16861A 34-Channel Portable Logic Analyzer 34 12.5 GHz 5 GHz conventional / 12.5 GHz timing zoom
  • 700 MHz, 1400 Mb/s
128M