Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

PROPSIM Channel Emulation MANET/MESH Testing

The PROPSIM Channel Emulation Solution enables users to evaluate the end-to-end performance of mobile ad-hoc networks (MANET) and MESH radio systems under real-world radio propagation conditions. As a standard and waveform agnostic test solution, it supports all proprietary systems.

Technological advancements such as MIMO and beamforming combined with increased complexity in wireless military communication systems have accelerated the need to test large mesh network topologies with dynamically changing radio channel and interference conditions. This is why Keysight’s PROPSIM channel emulation solution supports:

  • Mesh configurations of up to 64 radios in a single unit for testing large SISO and MIMO mesh-network topologies
  • Full range of operating frequencies starting from HF and up to 6 GHz
  • The PROPSIM channel emulation solution combines with Keysight’s E7770A Common Interface Unit to extend the frequency to 6-12GHz bands
  • Up to 1.2 GHz of instantaneous bandwidth to test ultra-wideband gigabit links

PROPSIM F64 and PROPSIM FS16 offers a highly scalable and flexible solution for MANET testing:

  • From 2 to 16 radios with PROPSIM FS16 and from 8 to 64 radios with PROPSIM F64
  • End-to-end performance and interoperability testing of mission critical tactical wireless communication systems
  • High-performing, network level channel emulation to easily replicate field-testing conditions in a repeatable way
  • The ability to test the functionality of critical communication networks using a hardware-in-the-loop (HIL) test bed with full control over key parameters including, Doppler shift, delay and phase

More information:

PROPSIM Channel Emulation 5G Massive MIMO Testing

 

PROPSIM F64 MANET Channel Emulation Solution Brief

Related Products & Solutions

  • no image available PROPSIM Channel Emulation Device MIMO OTA Testing 

    PROPSIM Channel Emulation Device MIMO OTA Testing

    • Over-the-Air testing of mobile devices in the lab
    • Complete performance testing of the device, including the antenna, RF front end and baseband
    • Realistic RF environment for standardized testing of a device within an anechoic or reverberation chamber

  • no image available PROPSIM Channel Emulation 5G Massive MIMO Testing 

    PROPSIM Channel Emulation 5G Massive MIMO Testing

    • Test base station and network algorithms, link adaptivity and smart antenna solutions in a non-stationary radio channel environment
    • Stochastic channel models for user-defined geometry-based scenarios
    • Advanced test scenarios related to adaptive antennas

  • no image available PROPSIM Channel Emulation WLAN 802.11ax Testing 

    PROPSIM Channel Emulation WLAN 802.11ax Testing

    • Design and verify IEEE 802.11n and 802.11ac product spatial multiplexing, beam-forming and MU-MIMO algorithms
    • Testing of critical Channel State Information (CSI)
    • Undistorted 80 MHz bandwidth with excellent EVM performance

  • no image available PROPSIM Channel Emulation Aerospace Testing 

    PROPSIM Channel Emulation Aerospace Testing

    • Realistic real-time propagation environments for aerospace, satellite and airborne radio link testing
    • Aerospace and terrestrial channel emulation in a single box
    • High-velocity test environments that meet requirements for the highest levels of Doppler

  • no image available Keysight Virtual Drive Testing Toolset 

    Keysight Virtual Drive Testing Toolset

    • Real-world, automated performance testing of devices and network infrastructure in the lab
    • Sophisticated test automation with industry-leading field and lab test tools
    • Emulates real-world RF network conditions in a controlled laboratory environment

  • no image available PROPSIM 5G Channel Emulation Solutions 

    PROPSIM 5G Channel Emulation Solutions

    • Sub 6GHz MIMO and Massive MIMO Beamforming testing
    • Device and base Station testing in the lab using real infrastructure
    • Device MIMO OTA testing
    • mmWave OTA testing
    • Field-to-lab Virtual Drive Testing

  • no image available PROPSIM F64 RF Channel Emulator 

    PROPSIM F64 RF Channel Emulator

    Keysight’s PROPSIM F64 Channel Emulator enables users to perform benchmarking in laboratory of devices, base stations, digital radio and sensor systems across the entire product workflow

  • no image available PROPSIM FS16 RF Channel Emulator 

    PROPSIM FS16 RF Channel Emulator

    Keysight’s PROPSIM FS16 compact benchtop channel emulator enables users to perform benchmarking in laboratory of devices, base stations, digital radio and sensor systems across the entire product workflow.

  • no image available PROPSIM F32, F8 and FS8 RF Channel Emulators 

    PROPSIM F32, F8 and FS8 RF Channel Emulators

    Keysight’s PROPSIM channel emulators offer advanced full-stack end-to-end real-world performance testing of wireless devices, network infrastructure equipment, WLAN access points and satellite communication in a laboratory environment.

  • no image available PROPSIM Channel Emulation MANET/MESH Testing 

    PROPSIM Channel Emulation MANET/MESH Testing

    • Performance testing of Mobile Ad-hoc Networks in the lab under real-world radio propagation conditions
    • Tests key functionality of critical communications networks in hardware-in-the-loop test beds
    • Evaluates mission plans and what-if scenarios