Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

PROPSIM Channel Emulation Device MIMO OTA Testing

Sub-6GHz Device MIMO OTA testing

Verified MIMO performance significantly improves network optimization and quality of service for mobile device users. Keysight’s PROPSIM Channel Emulation Device MIMO OTA Testing Solution supports performance comparisons between off-the-shelf mobile devices under real-world conditions in a laboratory environment.

  • First to market with commercial PROPSIM MIMO OTA LTE solution in 2008 
  • CTIA, CCSA, 3GPP and mobile operators (LTE) mandate MIMO OTA test plans
  • 3GPP NR MIMO OTA Rel16 work item targets extended test plans to cover 5G MIMO device validation
  • First to market with integrated network and channel emulation solution for 4G and 5G device MIMO OTA testing
  • Keysight’s channel emulation device MIMO OTA test solutions combines with MPAC, RTS and reverberation chambers for comprehensive OTA testing

Device MIMO OTA Test Solution leverages Keysight’s UXM 5G Wireless Test Platform (E7515B) and PROPSIM FS16 (F8820A) Channel Emulator

Accelerate device assessment with quick test execution

PROPSIM FAST-OTA capability supports a 12x faster test execution time compared to any other commercial solution on the market. Scalable from a single cluster to full 3D, it supports a configuration of 8 or 16 dual polarized antennas to create a multi-probe environment around the device under test.

5G NR mmWave deployments rely on full mobility support and 3D beamforming at the base station and on the mobile device. RF propagation condition at mmWave frequencies is much more challenging compared to sub-6GHz frequencies due to high blocking.

Keysight’s mmWave device multi-beam MIMO OTA R&D test tools enable users to validate mmWave mobile devices prior to deployment, supporting:

  • Device MIMO OTA data performance testing under spatial fading channel conditions
  • Device Multi-beam MIMO OTA testing under clean and fading channel
  • Validated test tools for 5G NR mmWave device testing

 

 

 

 




Keysight’s mmWave device multi-beam MIMO OTA R&D test solution offers integrated solution for mmWave access

Solution supports:

  • Clean and fading channel for beam management test
  • Compatibility with current REL16 MIMO OTA version
  • 3GPP Release 15, NSA FR2 + LTE
  • FR2 bands 28GHz/39GHz/43GHz
  • All 5G NR Carrier BWs up to 400MHz
  • 5G NR CA up to 8CC contiguous, LTE up to 5CC 4x4
  • Cable Replacement fading conditions (TDL-A, B, C)
  • Spatial fading channel conditions (3GPP 38.901 CDL-A, B, C)
  • Blocking models

Related Products & Solutions

  • no image available Channel Emulators 

    Channel Emulators

    • Simulate real-world radio channel conditions in the lab
    • Enhance end-users’ experience with the most realistic propagation environment
    • Emulate radio channel characteristics including path loss, multi-path fading, Doppler spread and polarization

  • no image available PROPSIM Channel Emulation WLAN 802.11ax Testing 

    PROPSIM Channel Emulation WLAN 802.11ax Testing

    • Design and verify IEEE 802.11n and 802.11ac product spatial multiplexing, beam-forming and MU-MIMO algorithms
    • Testing of critical Channel State Information (CSI)
    • Undistorted 80 MHz bandwidth with excellent EVM performance

  • no image available PROPSIM Channel Emulation 5G Massive MIMO Testing 

    PROPSIM Channel Emulation 5G Massive MIMO Testing

    • Test base station and network algorithms, link adaptivity and smart antenna solutions in a non-stationary radio channel environment
    • Stochastic channel models for user-defined geometry-based scenarios
    • Advanced test scenarios related to adaptive antennas

  • no image available PROPSIM Channel Emulation MANET/MESH Testing 

    PROPSIM Channel Emulation MANET/MESH Testing

    • Performance testing of Mobile Ad-hoc Networks in the lab under real-world radio propagation conditions
    • Tests key functionality of critical communications networks in hardware-in-the-loop test beds
    • Evaluates mission plans and what-if scenarios

  • no image available PROPSIM Channel Emulation Aerospace Testing 

    PROPSIM Channel Emulation Aerospace Testing

    • Realistic real-time propagation environments for aerospace, satellite and airborne radio link testing
    • Aerospace and terrestrial channel emulation in a single box
    • High-velocity test environments that meet requirements for the highest levels of Doppler

  • no image available Keysight Virtual Drive Testing Toolset 

    Keysight Virtual Drive Testing Toolset

    • Real-world, automated performance testing of devices and network infrastructure in the lab
    • Sophisticated test automation with industry-leading field and lab test tools
    • Emulates real-world RF network conditions in a controlled laboratory environment

  • no image available PROPSIM 5G Channel Emulation Solutions 

    PROPSIM 5G Channel Emulation Solutions

    • Sub 6GHz MIMO and Massive MIMO Beamforming testing
    • Device and base Station testing in the lab using real infrastructure
    • Device MIMO OTA testing
    • mmWave OTA testing
    • Field-to-lab Virtual Drive Testing

  • no image available PROPSIM F64 RF Channel Emulator 

    PROPSIM F64 RF Channel Emulator

    Keysight’s PROPSIM F64 Channel Emulator enables users to perform benchmarking in laboratory of devices, base stations, digital radio and sensor systems across the entire product workflow

  • no image available PROPSIM FS16 RF Channel Emulator 

    PROPSIM FS16 RF Channel Emulator

    Keysight’s PROPSIM FS16 compact benchtop channel emulator enables users to perform benchmarking in laboratory of devices, base stations, digital radio and sensor systems across the entire product workflow.

  • no image available PROPSIM F32, F8 and FS8 RF Channel Emulators 

    PROPSIM F32, F8 and FS8 RF Channel Emulators

    Keysight’s PROPSIM channel emulators offer advanced full-stack end-to-end real-world performance testing of wireless devices, network infrastructure equipment, WLAN access points and satellite communication in a laboratory environment.

  • no image available M1740A mmWave Transceiver for 5G 

    M1740A mmWave Transceiver for 5G

    • Remote Radio Head (RRH) supporting all currently-deployed 5G FR2 frequencies
    • Supports 28, 39 and 40 GHz bands in a single compact, bi-directional unit
    • Mounted on/close to the OTA test chamber to minimize RF path loss

  • no image available E7770A Common Interface Unit 

    E7770A Common Interface Unit

    • Provides the Local Oscillators, Power and Control to the M1740A mmWave transceivers
    • Supports up to 8x M1740A mmWave transceivers, for multiple angle-of-arrival (AoA) testing
    • Supports high IF (6-12 GHz) conducted connections

  • no image available S8708A 5G Advanced Performance Test Toolset 

    S8708A 5G Advanced Performance Test Toolset

    Keysight’s S8708A 5G Advanced Performance Test Toolset is an end-to-end wireless device test solution that enables chipset and device makers together with mobile operators to evaluate and optimize the performance of 5G devices in a lab environment.