Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Propsim Channel Emulation WLAN 802.11ax Testing

The PROPSIM Channel Emulation Solution enables chipset, device manufacturers and test labs to validate the performance of new WLAN 802.11ax advanced features under uncompromised, coherent real-world complex 3D propagation channel conditions.

Performance validation of advanced features introduced in the 802.11ax standard implies realistic test scenarios and propagation conditions. Keysight’s PROPSIM channel emulation solution offers superior EVM performance when conducting tests using a 1024-QAM modulation scheme, which offers more efficient spectrum utilization. Users can easily verify performance in dense deployments, which commonly leverage beamforming technology and multi-user MIMO (in both up- and downlink).

Keysight’s PROPSIM Channel Emulation Solution is seen as an industry standard MIMO channel emulator for WLAN 802.11 chipset research and design verification. It supports client and access points with signal bandwidths of up to 320MHz/160+160 MHz in all available unlicensed bands 2.4 GHz, and 5GHz band as well as in the 5.925-7.125 GHz (6GHz) band in combination with eight spatial streams for 3D beamforming and multi-user MIMO testing.

The PROPSIM channel emulation solution combines with Keysight’s E7770A Common Interface Unit to extend the frequency to 6-12GHz bands.

For more information about channel emulators, please visit Keysight Channel Emulators.

Related Products & Solutions

  • no image available Channel Emulators 

    Channel Emulators

    • Simulate real-world radio channel conditions in the lab
    • Enhance end-users’ experience with the most realistic propagation environment
    • Emulate radio channel characteristics including path loss, multi-path fading, Doppler spread and polarization

  • no image available Propsim Channel Emulation Device MIMO OTA Testing 

    Propsim Channel Emulation Device MIMO OTA Testing

    • Over-the-Air testing of mobile devices in the lab
    • Complete performance testing of the device, including the antenna, RF front end and baseband
    • Realistic RF environment for standardized testing of a device within an anechoic or reverberation chamber

  • no image available Propsim Channel Emulation MIMO & Beamforming Testing 

    Propsim Channel Emulation MIMO & Beamforming Testing

    • Test base station and network algorithms, link adaptivity and smart antenna solutions in a non-stationary radio channel environment
    • Stochastic channel models for user-defined geometry-based scenarios
    • Advanced test scenarios related to adaptive antennas

  • no image available PROPSIM Channel Emulation MANET/MESH Testing 

    PROPSIM Channel Emulation MANET/MESH Testing

    • Performance testing of Mobile Ad-hoc Networks in the lab under real-world radio propagation conditions
    • Tests key functionality of critical communications networks in hardware-in-the-loop test beds
    • Evaluates mission plans and what-if scenarios

  • no image available Propsim Channel Emulation Aerospace Testing 

    Propsim Channel Emulation Aerospace Testing

    • Realistic real-time propagation environments for aerospace, satellite and airborne radio link testing
    • Aerospace and terrestrial channel emulation in a single box
    • High-velocity test environments that meet requirements for the highest levels of Doppler

  • no image available Anite Conformance Toolset 

    Anite Conformance Toolset

    • Easy-to-use conformance test solution
    • Protocol testing of mobile devices to ensure compliance with the latest industry standards
    • Comprehensive campaign management and analysis tools

  • no image available Anite SAS Interoperability Testing 

    Anite SAS Interoperability Testing

    • Easy-to-use network simulator solution
    • Testing of devices in the integration, interoperability testing and carrier acceptance testing phases
    • Comprehensive performance testing solution

  • no image available Anite Application Testing 

    Anite Application Testing

    • Comprehensive support for IMS LTE test plans mandated by major mobile operators, GCF and PTCRB
    • Reliable, intuitive and feature rich software

  • no image available Anite Development Toolset 

    Anite Development Toolset

    • Supports all phases of wireless terminal development from pre-silicon protocol module development to verification
    • Supports an extensive LTE/LTE-Advanced technology roadmap including early 5G specifications

  • no image available Wireless Test Set Software 

    Wireless Test Set Software

    • Measurement solutions for cellular and wireless connectivity devices
    • Automates testing for time-consuming and complex measurement and analysis tasks
    • Simplifies R&D and manufacturing device testing
    • Technology-specific software

  • no image available Wireless Test Systems 

    Wireless Test Systems

    • Solutions for design verification, RF conformance, and protocol conformance testing
    • For R&D and manufacturing operations
    • Integrated and complete rack-mounted and desk-top configurations