Highlights

  • Benefit from a comprehensive suite of tools that support all phases of wireless terminal development, from pre-silicon protocol module development to systems integration and verification
  • Gain easy access to parameters at lower layers to re-create tests in the very early stages of chipset and device development
  • Access an extensive LTE/LTE-Advanced technology roadmap including early 5G specifications
  • Remain in control of test designs through accessing Layer 1 and Layer 2 using Application Programming Interfaces (APIs)
  • Create tests with a high level of flexibility and control

Test your implementations in complex and simulated real network scenarios. Tests include:

  • Protocol stack feature tests
  • Integrated stack tests
  • Layer 1 tests
  • Functional tests
  • Regression tests

Want help or have questions?