Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Keysight Virtual Drive Testing Toolset

Keysight’s Virtual Drive Testing (VDT) Toolset enables users to evaluate, characterize, and optimize the performance of 5G NR mobile devices, chipsets and network infrastructure. VDT Toolset provides tools across the entire device and base station R&D workflows and supports performance compliance testing. VDT toolset seamlessly integrates Keysight’s industry leading PROPSIM F64 and PROPSIM FS16 5G channel emulators, 5G Network Emulation Solutions and Keysight Nemo field measurement solutions.

VDT Toolset is an automated, lab-based performance and interoperability test solution that allows users to perform repeatable and realistic in-lab testing under field-like mobility scenarios. It supports supplementary test plans for verifying the mobile device performance in high-speed train scenarios in China Mobile’s network.

VDT toolset creates a representation of real-world conditions without the need for comprehensive analysis and simulation of the environment. It uses data captured in the field to build tests that replay drive or indoor test routes by emulating real-world RF network conditions in a controlled laboratory environment. This replay can be performed using real network infrastructure or Keysight's network emulator to simulate the network.
 

 

Virtual Drive Testing Toolset - Solution Brief


 

Related Products & Solutions

  • no image available Channel Emulators 

    Channel Emulators

    • Simulate real-world radio channel conditions in the lab
    • Enhance end-users’ experience with the most realistic propagation environment
    • Emulate radio channel characteristics including path loss, multi-path fading, Doppler spread and polarization

  • no image available PROPSIM Channel Emulation WLAN 802.11ax Testing 

    PROPSIM Channel Emulation WLAN 802.11ax Testing

    • Design and verify IEEE 802.11n and 802.11ac product spatial multiplexing, beam-forming and MU-MIMO algorithms
    • Testing of critical Channel State Information (CSI)
    • Undistorted 80 MHz bandwidth with excellent EVM performance

  • no image available PROPSIM Channel Emulation 5G Massive MIMO Testing 

    PROPSIM Channel Emulation 5G Massive MIMO Testing

    • Test base station and network algorithms, link adaptivity and smart antenna solutions in a non-stationary radio channel environment
    • Stochastic channel models for user-defined geometry-based scenarios
    • Advanced test scenarios related to adaptive antennas

  • no image available PROPSIM Channel Emulation MANET/MESH Testing 

    PROPSIM Channel Emulation MANET/MESH Testing

    • Performance testing of Mobile Ad-hoc Networks in the lab under real-world radio propagation conditions
    • Tests key functionality of critical communications networks in hardware-in-the-loop test beds
    • Evaluates mission plans and what-if scenarios

  • no image available PROPSIM Channel Emulation Aerospace Testing 

    PROPSIM Channel Emulation Aerospace Testing

    • Realistic real-time propagation environments for aerospace, satellite and airborne radio link testing
    • Aerospace and terrestrial channel emulation in a single box
    • High-velocity test environments that meet requirements for the highest levels of Doppler

  • no image available PROPSIM 5G Channel Emulation Solutions 

    PROPSIM 5G Channel Emulation Solutions

    • Sub 6GHz MIMO and Massive MIMO Beamforming testing
    • Device and base Station testing in the lab using real infrastructure
    • Device MIMO OTA testing
    • mmWave OTA testing
    • Field-to-lab Virtual Drive Testing

  • no image available PROPSIM F64 RF Channel Emulator 

    PROPSIM F64 RF Channel Emulator

    Keysight’s PROPSIM F64 Channel Emulator enables users to perform benchmarking in laboratory of devices, base stations, digital radio and sensor systems across the entire product workflow

  • no image available PROPSIM FS16 RF Channel Emulator 

    PROPSIM FS16 RF Channel Emulator

    Keysight’s PROPSIM FS16 compact benchtop channel emulator enables users to perform benchmarking in laboratory of devices, base stations, digital radio and sensor systems across the entire product workflow.

  • no image available PROPSIM F32, F8 and FS8 RF Channel Emulators 

    PROPSIM F32, F8 and FS8 RF Channel Emulators

    Keysight’s PROPSIM channel emulators offer advanced full-stack end-to-end real-world performance testing of wireless devices, network infrastructure equipment, WLAN access points and satellite communication in a laboratory environment.

  • no image available PROPSIM Channel Emulation Device MIMO OTA Testing 

    PROPSIM Channel Emulation Device MIMO OTA Testing

    • Over-the-Air testing of mobile devices in the lab
    • Complete performance testing of the device, including the antenna, RF front end and baseband
    • Realistic RF environment for standardized testing of a device within an anechoic or reverberation chamber

  • no image available Nemo Outdoor 5G NR Drive Test Solution 

    Nemo Outdoor 5G NR Drive Test Solution

    • Nemo Outdoor is a laptop-based drive test tool for wireless network testing.
    • Supports latest technologies such as 5G NR, NB-IoT, LTE-A 5 carrier aggregation, LTE Cat 18 devices, VoLTE/ ViLTE, VoWiFi/ViWiFi, and eMBMS testing
       

  • no image available S8701A Protocol R&D Toolset 

    S8701A Protocol R&D Toolset

    • Test the implementation of 5G & 4G protocol stacks throughout the device development lifecycle
    • Developed with leading 5G chipset makers
    • Used to create, run and debug test cases against virtually any type of network configuration/scenario