Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Channel Emulators

Keysight’s PROPSIM Channel Emulation Solutions enable realistic real-time performance testing of wireless devices and base stations. Users have access to 24/7 support for facilitating validation of new product releases and verifying the performance of designs following implementation of new features prior to delivery.

Keysight’s PROPSIM Channel Emulators offer the industry’s widest signal bandwidth and the highest number of fading channels to address complexities associated with the introduction of new technologies for 5G, satellite, aerospace and defense communication systems.

The first-to-market PROPSIM Channel Emulators offer advanced full-stack end-to-end real-world performance testing of wireless devices, network infrastructure equipment and WLAN access points in a laboratory environment.

  • Dynamic multipath propagation
  • Range pathloss and blocking effects
  • Doppler from mobility and multipaths
  • Noise and synchronous programmable interference

Versatile and easy-to-use Channel Emulator tools enable users to test across a wide range of technologies, including:

  • 5G NR
  • LTE Advanced
  • WLAN 802.11ax
  • Massive MIMO and 3D Beamforming

The PROPSIM Channel Emulation Solutions address several applications, including:

Related Products & Solutions

  • no image available S8701A Protocol R&D Toolset 

    S8701A Protocol R&D Toolset

    • Test the implementation of 5G & 4G protocol stacks throughout the device development lifecycle
    • Developed with leading 5G chipset makers
    • Used to create, run and debug test cases against virtually any type of network configuration/scenario

  • no image available S8702A RF Automation Toolset 

    S8702A RF Automation Toolset

    • Easy-to-use software environment to quickly inspect and verify 5G device RF performance
    • Provides 5G and LTE RF transmitter/receiver tests based on 3GPP specifications
    • Supports the needs of device RF design/validation, manufacturing & repair labs

  • no image available S8704A Protocol Conformance Toolset 

    S8704A Protocol Conformance Toolset

    • Provides up-to-date and comprehensive coverage of the 3GPP-defined 5G, LTE, C-V2X and IMS protocol conformance test cases
    • Test cases validated by an independent test lab for use in GCF and PTCRB device certification testing

  • no image available S8705A RF/RRM DVT & Conformance Toolset 

    S8705A RF/RRM DVT & Conformance Toolset

    • Provides up-to-date and comprehensive coverage of the 3GPP-defined 5G, LTE and C-V2X RF/RRM conformance test cases
    • Test cases validated by an independent test lab for use in GCF and PTCRB device certification testing

  • no image available S8706A Protocol Carrier Acceptance Toolset 

    S8706A Protocol Carrier Acceptance Toolset

    • Comprehensive coverage of the protocol, functional and performance test cases defined by the world’s major 5G mobile operators
    • Test cases validated by the respective MNOs and used to demonstrate device compliance against the MNO's requirements

  • no image available E7770A Common Interface Unit 

    E7770A Common Interface Unit

    • Provides the Local Oscillators, Power and Control to the M1740A mmWave transceivers
    • Supports up to 8x M1740A mmWave transceivers, for multiple angle-of-arrival (AoA) testing
    • Supports high IF (6-12 GHz) conducted connections

  • no image available S8707A RF/RRM Carrier Acceptance Toolset 

    S8707A RF/RRM Carrier Acceptance Toolset

    • Comprehensive coverage of the RF/RRM test cases defined and mandated by the world’s major 5G mobile operators
    • Test cases validated by the respective MNOs and used to demonstrate device compliance against the MNO's requirements
       

  • no image available M1740A mmWave Transceiver for 5G 

    M1740A mmWave Transceiver for 5G

    • Remote Radio Head (RRH) supporting all currently-deployed 5G FR2 frequencies
    • Supports 28, 39 and 40 GHz bands in a single compact, bi-directional unit
    • Mounted on/close to the OTA test chamber to minimize RF path loss

  • no image available SA8700A C-V2X Test Solution 

    SA8700A C-V2X Test Solution

    The Keysight SA8700A C-V2X test solution is a comprehensive test solution enabling Functional, Protocol and RF Measurements on R14 C-V2X devices. The solution is based on Keysight’s new UXM 5G platform and the MXG for GNSS emulation

  • no image available Nemo Wireless Network Solutions 

    Nemo Wireless Network Solutions

    • Nemo network RF measurement tools for all stages of wireless network lifecycle
    • For network rollout, optimization and network benchmarking
    • For network monitoring and control
    • For network data post-processing and analytics