Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Channel Emulators

PROPSIM solutions are designed for advanced full-stack end-to-end real-world performance testing of wireless devices, base station network infrastructure and WLAN access points and devices within a laboratory.

Solution supports quick and easy testing of base station and mobile device key performance indicators such as data throughput, beam management, latency, stability with mobility handovers. Versatile and complex test scenarios such as multi-user and multi-cell configurations across frequency bands and radio access technologies are easily defined by the user with easy to use industry-leading PROPSIM test scenario building software.

PROPSIM channel emulation solutions emulate accurately characteristics of real-world radio channel conditions for improved test coverage and quality. PROPSIM solution enables users to validate new product releases and continuous implementation of new features to verify performance prior to delivery with 24/7 testing support.

The industry’s leading chipset, device and base station manufactures use PROPSIM solutions to verify that new products and new software releases meet set quality metrics prior the field deployment. Solutions support 3GPP, 802.11 WLAN and Tier-1 Mobile Network Operator test requirements.

5G is introducing new advanced technologies including wider signal bandwidths, mmWave frequencies and Massive MIMO with hybrid beamforming. To address associated complexities, Keysight was first to market with a 5G NR-ready channel emulation solution that offers the widest signal bandwidth and highest number of fading channels. PROPSIM 5G Channel Emulation Solution is designed for end-to-end realistic and repeatable real-world performance testing in the lab. It supports all 5G NR key technical requirements, including signal bandwidths up to 400MHz, carrier aggregation schemes continuous up to 1.2GHz and non-contiguous up to 16CC. The solution supports massive MIMO channel emulation with radio channel models defined in TR38.901 for both conducted and Over-The-Air (OTA) testing across sub 6GHz and mmWave frequencies.

PROPSIM F64 RF fader platform seamlessly integrates with Keysight’s 5G network emulation solution portfolio to emulate complex fading test scenarios coherently with protocol signaling for complete end-to-end device performance testing in sub 6GHz and mmWave bands.

PROPSIM Channel Emulation Solutions are versatile and easy-to-use in a wide range of applications including 5G NR, LTE Pro, massive MIMO and 3D Beamforming testing, WLAN 802.11ax MIMO and beamforming testing, Device MIMO OTA testing, Virtual Drive Testing, Aerospace & Satellites radio testing and MANET radio testing.

PROPSIM RF fading emulator enables realistic real-time performance testing of devices and base stations

  • Emulates impairments of complex real-world radio channel conditions for accurate testing with
    • Dynamic multipath propagation.
    • Range pathloss and blocking effects.
    • Doppler from mobility and multipaths.
    • Noise and synchronous programmable interference.
  • A user-friendly and versatile selection of sophisticated and unique software applications for efficient testing and better test coverage.
  • The best channel linearity and widest RF signal dynamic range for uncompromised signal accuracy and repeatability.
  • The widest signal bandwidth and highest number of RF interface channels and internal digital channels for improved test coverage.
  • PROPSIM 5G Channel Emulation Solutions PROPSIM 5G Channel Emulation Solutions 

    PROPSIM 5G Channel Emulation Solutions

    • Sub 6GHz MIMO and Massive MIMO Beamforming testing
    • Device and base Station testing in the lab using real infrastructure
    • Device MIMO OTA testing
    • mmWave OTA testing
    • Field-to-lab Virtual Drive Testing

  • Propsim Channel Emulation WLAN 802.11ax Testing Propsim Channel Emulation WLAN 802.11ax Testing 

    Propsim Channel Emulation WLAN 802.11ax Testing

    • Design and verify IEEE 802.11n and 802.11ac product spatial multiplexing, beam-forming and MU-MIMO algorithms
    • Testing of critical Channel State Information (CSI)
    • Undistorted 80 MHz bandwidth with excellent EVM performance

  • Propsim Channel Emulation Aerospace Testing Propsim Channel Emulation Aerospace Testing 

    Propsim Channel Emulation Aerospace Testing

    • Realistic real-time propagation environments for aerospace, satellite and airborne radio link testing
    • Aerospace and terrestrial channel emulation in a single box
    • High-velocity test environments that meet requirements for the highest levels of Doppler

  • PROPSIM Channel Emulation MANET/MESH Testing PROPSIM Channel Emulation MANET/MESH Testing 

    PROPSIM Channel Emulation MANET/MESH Testing

    • Performance testing of Mobile Ad-hoc Networks in the lab under real-world radio propagation conditions
    • Tests key functionality of critical communications networks in hardware-in-the-loop test beds
    • Evaluates mission plans and what-if scenarios

  • Propsim Channel Emulation Device MIMO OTA Testing Propsim Channel Emulation Device MIMO OTA Testing 

    Propsim Channel Emulation Device MIMO OTA Testing

    • Over-the-Air testing of mobile devices in the lab
    • Complete performance testing of the device, including the antenna, RF front end and baseband
    • Realistic RF environment for standardized testing of a device within an anechoic or reverberation chamber

Related Industries & Technologies