Here’s the page we think you wanted. See search results instead:

 

Contactar a un Experto

Channel Emulators

Keysight’s PROPSIM Channel Emulation Solutions enable realistic real-time performance testing of wireless devices and base stations. Users have access to 24/7 support for facilitating validation of new product releases and verifying the performance of designs following implementation of new features prior to delivery.

Keysight’s PROPSIM Channel Emulators offer the industry’s widest signal bandwidth and the highest number of fading channels to address complexities associated with the introduction of new technologies for 5G, satellite, aerospace and defense communication systems.

The first-to-market PROPSIM Channel Emulators offer advanced full-stack end-to-end real-world performance testing of wireless devices, network infrastructure equipment and WLAN access points in a laboratory environment.

  • Dynamic multipath propagation
  • Range pathloss and blocking effects
  • Doppler from mobility and multipaths
  • Noise and synchronous programmable interference

Versatile and easy-to-use Channel Emulator tools enable users to test across a wide range of technologies, including:

  • 5G NR
  • LTE Advanced
  • WLAN 802.11ax
  • Massive MIMO and 3D Beamforming

The PROPSIM Channel Emulation Solutions address several applications, including:

  • PROPSIM 5G Channel Emulation Solutions PROPSIM 5G Channel Emulation Solutions 

    PROPSIM 5G Channel Emulation Solutions

    • Sub 6GHz MIMO and Massive MIMO Beamforming testing
    • Device and base Station testing in the lab using real infrastructure
    • Device MIMO OTA testing
    • mmWave OTA testing
    • Field-to-lab Virtual Drive Testing

  • PROPSIM Channel Emulation WLAN 802.11ax Testing PROPSIM Channel Emulation WLAN 802.11ax Testing 

    PROPSIM Channel Emulation WLAN 802.11ax Testing

    • Design and verify IEEE 802.11n and 802.11ac product spatial multiplexing, beam-forming and MU-MIMO algorithms
    • Testing of critical Channel State Information (CSI)
    • Undistorted 80 MHz bandwidth with excellent EVM performance

  • PROPSIM F64 RF Channel Emulator PROPSIM F64 RF Channel Emulator 

    PROPSIM F64 RF Channel Emulator

    Keysight’s PROPSIM F64 Channel Emulator enables users to perform benchmarking in laboratory of devices, base stations, digital radio and sensor systems across the entire product workflow

  • PROPSIM Channel Emulation Aerospace Testing PROPSIM Channel Emulation Aerospace Testing 

    PROPSIM Channel Emulation Aerospace Testing

    • Realistic real-time propagation environments for aerospace, satellite and airborne radio link testing
    • Aerospace and terrestrial channel emulation in a single box
    • High-velocity test environments that meet requirements for the highest levels of Doppler

  • PROPSIM FS16 RF Channel Emulator PROPSIM FS16 RF Channel Emulator 

    PROPSIM FS16 RF Channel Emulator

    Keysight’s PROPSIM FS16 compact benchtop channel emulator enables users to perform benchmarking in laboratory of devices, base stations, digital radio and sensor systems across the entire product workflow.

  • PROPSIM Channel Emulation MANET/MESH Testing PROPSIM Channel Emulation MANET/MESH Testing 

    PROPSIM Channel Emulation MANET/MESH Testing

    • Performance testing of Mobile Ad-hoc Networks in the lab under real-world radio propagation conditions
    • Tests key functionality of critical communications networks in hardware-in-the-loop test beds
    • Evaluates mission plans and what-if scenarios

  • PROPSIM F32, F8 and FS8 RF Channel Emulators PROPSIM F32, F8 and FS8 RF Channel Emulators 

    PROPSIM F32, F8 and FS8 RF Channel Emulators

    Keysight’s PROPSIM channel emulators offer advanced full-stack end-to-end real-world performance testing of wireless devices, network infrastructure equipment, WLAN access points and satellite communication in a laboratory environment.

  • PROPSIM Channel Emulation Device MIMO OTA Testing PROPSIM Channel Emulation Device MIMO OTA Testing 

    PROPSIM Channel Emulation Device MIMO OTA Testing

    • Over-the-Air testing of mobile devices in the lab
    • Complete performance testing of the device, including the antenna, RF front end and baseband
    • Realistic RF environment for standardized testing of a device within an anechoic or reverberation chamber

Industrias y Tecnologías Relacionadas