Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

PXI Source/Measure Unit

Precision to high-speed PXIe source measure unit (SMU)

The SMU is a source and measurement resource for test applications requiring high accuracy, high resolution, and measurement flexibility. An SMU can precisely source voltage or current and simultaneously measure voltage and current.

Keysight Technologies is the leader in SMU market. Keysight provides PXI SMU products, which are categorized into two areas: precision and high-speed. They offer high-throughput and measurement quality.

Our precision SMU provides the best in the industry precision performance to meet the requirements from essential low current DC measurement to emerging dynamic and pulsed measurements for the characterization and parametric/reliability tests of semiconductors, discrete devices, sensors, and more.

Keysight high-speed SMUs deliver industry-leading output stability under extreme, dynamic load conditions and unmatched transient performance to dramatically reduce voltage droop due to pulse loading for faster test time for design validation and production test of RF power amplifiers.

For a complete list of PXI instruments, please visit Keysight PXI Instrument pages.

  • M9111A PXIe High-Speed Source/Measure Unit, 13 V, ± 1 A or 6 V, ± 3 A, 18 W M9111A PXIe High-Speed Source/Measure Unit, 13 V, ± 1 A or 6 V, ± 3 A, 18 W 

    M9111A PXIe High-Speed Source/Measure Unit, 13 V, ± 1 A or 6 V, ± 3 A, 18 W

    • Output ratings: 13V, ± 1A or 6V, ± 3A, 18W
    • High-speed output recovery and low-voltage droop
    • High-speed changes in voltage with fast settling times
    • High-speed, accurate µA leakage current measurement

  • M9601A PXIe Precision Source/Measure Unit, 1.25 MSa/s, 10 fA, 210 V, 315 mA M9601A PXIe Precision Source/Measure Unit, 1.25 MSa/s, 10 fA, 210 V, 315 mA 

    M9601A PXIe Precision Source/Measure Unit, 1.25 MSa/s, 10 fA, 210 V, 315 mA

    • Integrated symmetry 4-quadrant sourcing and measuring capabilities
    • Broad coverage of currents from 10 fA to 315 mA and voltages from 500 nV to 210 V
    • Low current measurement noise: 30 fArms@1PLC
    • Narrow pulse capability: 20 μs at minimum