Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

PXI Source/Measure Unit

Precision to high-speed PXIe source measure unit (SMU)

The SMU is a source and measurement resource for test applications requiring high accuracy, high resolution, and measurement flexibility. An SMU can precisely source voltage or current and simultaneously measure voltage and current.

Keysight Technologies is the leader in SMU market. Keysight provides PXI SMU products, which are categorized into two areas: precision and high-speed. They offer high-throughput and measurement quality.

Our precision SMU provides the best in the industry precision performance to meet the requirements from essential low current DC measurement to emerging dynamic and pulsed measurements for the characterization and parametric/reliability tests of semiconductors, discrete devices, sensors, and more.

Keysight high-speed SMUs deliver industry-leading output stability under extreme, dynamic load conditions and unmatched transient performance to dramatically reduce voltage droop due to pulse loading for faster test time for design validation and production test of RF power amplifiers.

For a complete list of PXI instruments, please visit Keysight PXI Instrument pages.

Learn more about Keysight Modular Instruments

  • M9111A PXIe High-Speed Source/Measure Unit, 13 V, ± 1 A or 6 V, ± 3 A, 18 W M9111A PXIe High-Speed Source/Measure Unit, 13 V, ± 1 A or 6 V, ± 3 A, 18 W 

    M9111A PXIe High-Speed Source/Measure Unit, 13 V, ± 1 A or 6 V, ± 3 A, 18 W

    • Output ratings: 13V, ± 1A or 6V, ± 3A, 18W
    • High-speed output recovery and low-voltage droop
    • High-speed changes in voltage with fast settling times
    • High-speed, accurate µA leakage current measurement

  • M9601A PXIe Precision Source/Measure Unit, 1.25 MSa/s, 10 fA, 210 V, 315 mA M9601A PXIe Precision Source/Measure Unit, 1.25 MSa/s, 10 fA, 210 V, 315 mA 

    M9601A PXIe Precision Source/Measure Unit, 1.25 MSa/s, 10 fA, 210 V, 315 mA

    • Integrated symmetry 4-quadrant sourcing and measuring capabilities
    • Broad coverage of currents from 10 fA to 315 mA and voltages from 500 nV to 210 V
    • Low current measurement noise: 30 fArms@1PLC
    • Narrow pulse capability: 20 μs at minimum

  • M9602A PXIe Source/Measure Unit, 15 MSa/s, 1 pA, 60 V, 3.5 A DC/10.5 A pulse M9602A PXIe Source/Measure Unit, 15 MSa/s, 1 pA, 60 V, 3.5 A DC/10.5 A pulse 

    M9602A PXIe Source/Measure Unit, 15 MSa/s, 1 pA, 60 V, 3.5 A DC/10.5 A pulse

    • Narrow pulse (10 μs) and high sampling rate (15 MSa/s) enabling emerging dynamic/pulsed measurements
    • Broad coverage from low current to high current via a single module
    • Fast throughput with PXIe advantages and lower measurement noise

  • M9603A PXIe Precision Source/Measure Unit, 15 MSa/s, 100 fA, 60 V, 3.5 A DC/10.5 A pulse M9603A PXIe Precision Source/Measure Unit, 15 MSa/s, 100 fA, 60 V, 3.5 A DC/10.5 A pulse 

    M9603A PXIe Precision Source/Measure Unit, 15 MSa/s, 100 fA, 60 V, 3.5 A DC/10.5 A pulse

    • Narrow pulse (10 μs) and high sampling rate (15 MSa/s) enabling emerging dynamic/pulsed measurements
    • Broad coverage from low current to high current via a single module
    • Fast throughput with PXIe advantages and lower measurement noise

  • M9614A PXIe 5-channel Source/Measure Unit, 500 kSa/s, 100 pA, 30 V, 500 mA M9614A PXIe 5-channel Source/Measure Unit, 500 kSa/s, 100 pA, 30 V, 500 mA 

    M9614A PXIe 5-channel Source/Measure Unit, 500 kSa/s, 100 pA, 30 V, 500 mA

    • High channel scalability and density at lower cost on the same footprint
    • Broad application coverage by a single module
    • Fast throughput with PXIe advantages and seamless current measurement ranging

  • M9615A PXIe 5-channel Precision Source/Measure Unit, 500 kSa/s, 10 pA, 30 V, 500 mA M9615A PXIe 5-channel Precision Source/Measure Unit, 500 kSa/s, 10 pA, 30 V, 500 mA 

    M9615A PXIe 5-channel Precision Source/Measure Unit, 500 kSa/s, 10 pA, 30 V, 500 mA

    • High channel scalability and density at lower cost in the same footprint
    • Broad application coverage by a single module
    • Fast throughput with PXIe advantages and seamless current measurement ranging