Keysight Sensors and Sensor Heads enable you to make a wide range of dynamic current measurements with the most appropriate measurement range. We offer a wide selection of sensors and sensor heads to fit your specific need and measurement application.

Sensors and Sensor Heads

CX1104A Selectable Shunt Current Sensor ±40 V, 20 MHz

CX1104A Selectable Shunt Current Sensor ±40 V, 20 MHz

The CX1104A selectable shunt current sensor is a dedicated accessory for the CX3300 series and enables dynamic current measurements from 1 μA to 15 A up to 20 MHz bandwidth with an available calibrated resistive sensor head attached.

CX1105A Differential Sensor, Wide Dynamic Range, 100 MHz

CX1105A Differential Sensor, Wide Dynamic Range, 100 MHz

The CX1105A ultra-low noise differential sensor enables dynamic current measurements from 1μA to 100A under up to 100MHz bandwidth with existing shunt resistors.

CX1102A Dual Channel, ±12 V, 100 MHz, 40 nA – 1 A

CX1102A Dual Channel, ±12 V, 100 MHz, 40 nA – 1 A

The CX1102A dual channel current sensor is a dedicated accessory and features wide dynamic measurement ranges due to the simultaneous capture technology.

CX1103A Low Side, 200 MHz, 100 pA – 20 mA

CX1103A Low Side, 200 MHz, 100 pA – 20 mA

The CX1103A low side current sensor is a dedicated accessory for the CX3300 series mainframe and features the series widest stand-alone bandwidth up to 200 MHz.

CX1216A Resistive Sensor Head, 0.25 A, 1 Ω

CX1216A Resistive Sensor Head, 0.25 A, 1 Ω

CX1216A Resistive Sensor Head enables accurate dynamic current measurement up to 0.25 A for the CX1104A selectable shunt current sensor, 20 MHz wide bandwidths.

CX1212A Resistive Sensor Head, 10 A, 8 mΩ

CX1212A Resistive Sensor Head, 10 A, 8 mΩ

CX1212A Resistive Sensor Head enables accurate dynamic current measurement up to 10 A, 8 mΩ for the CX1104A selectable shunt current sensor.

CX1211A Resistive Sensor Head, 15 A, 5.5 mΩ

CX1211A Resistive Sensor Head, 15 A, 5.5 mΩ

Enables accurate dynamic current measurement up to 15 A for the CX1104A selectable shunt current sensor.

CX1215A Resistive Sensor Head, 2 A, 103 mΩ

CX1215A Resistive Sensor Head, 2 A, 103 mΩ

CX1215A Resistive Sensor Head enables accurate dynamic current measurement up to 2 A,103 mΩ for the CX1104A selectable shunt current sensor.

CX1214A Resistive Sensor Head, 3 A, 53 mΩ

CX1214A Resistive Sensor Head, 3 A, 53 mΩ

Enables accurate dynamic current measurement up to 3 A for the CX1104A selectable shunt current sensor.

CX1213A Resistive Sensor Head, 5 A, 23 mΩ

CX1213A Resistive Sensor Head, 5 A, 23 mΩ

CX1213A Resistive Sensor Head enables accurate dynamic current measurement up to 5 A, 23 mΩ for the CX1104A selectable shunt current sensor.

CX1101A Single Channel, ±40 V, 100 MHz, 40 nA – 1 A

CX1101A Single Channel, ±40 V, 100 MHz, 40 nA – 1 A

The CX1101A single channel current sensor is a dedicated accessory for the CX3300 series mainframe and features wide common mode voltage range. The maximum current can be expanded to 10 A using a CX1206A.

Want help or have questions?