Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Current and Differential Sensor

View Product Collection Details

Prices are subject to change without notice.

Select Features

5 of 5 product matches

Sort:
Product Measurement Type Required Mainframe Channel Maximum Standalone Bandwidth Current Measurement Range Maximum Common Voltage Minimum Insertion Resistance Furnished Sensor Head
CX1105A Differential Sensor, Wide Dynamic Range, 100 MHz CX1105A Differential Sensor, Wide Dynamic Range, 100 MHz
  • Low Side
  • High Side
  • Single Channel
  • Differential
  • Non-Intrusive
1 100 MHz 1 μA to 100 A ±40 V (±6 V) User's resistors N/A
CX1104A Current Sensor, Selectable Resistive Sensor Head, ±40 V, 20 MHz CX1104A Current Sensor, Selectable Resistive Sensor Head, ±40 V, 20 MHz
  • Low Side
  • High Side
  • Single Channel
1 20 MHz 1 μA to 15 A ±40 V 5.5 mΩ N/A
CX1103A Low Side, 200 MHz, 100 pA – 20 mA CX1103A Low Side, 200 MHz, 100 pA – 20 mA
  • Low Side
  • Single Channel
1 200 MHz 150 pA to 20 mA ±0.5 V (±1 V) 4 Ω N/A
CX1102A Dual Channel, ±12 V, 100 MHz, 40 nA – 1 A CX1102A Dual Channel, ±12 V, 100 MHz, 40 nA – 1 A
  • Low Side
  • High Side
  • Dual Channel
2 100 MHz 40 nA to 1 A ±12 V 410 mΩ CX1203A
CX1101A Single Channel, ±40 V, 100 MHz, 40 nA – 1 A CX1101A Single Channel, ±40 V, 100 MHz, 40 nA – 1 A
  • Low Side
  • High Side
  • Single Channel
1 100 MHz 40 nA to 10 A ±40 V 410 mΩ CX1203A