Here’s the page we think you wanted. See search results instead:

 

Contactar a un Experto

Comparar Productos

CX3300 Series Device Current Waveform Analyzer

Ver Familia de Productos

Precios sujetos a cambio sin previo aviso.

Seleccionar Características

2 de 2 productos encontrados

Sort:
Producto Dynamic Range Channels Maximum Sample Rate Digital Channel Bandwidth Memory
CX3324A Device Current Waveform Analyzer, 1 GSa/s, 14/16-bit, 4 Channel CX3324A Device Current Waveform Analyzer, 1 GSa/s, 14/16-bit, 4 Channel
14-bit or 16-bit 4 1 GSa/s Yes (8 Channels) 50 MHz, 100 MHz, 200 MHz 16 Mpts/ch, 64 Mpts/ch, 256 Mpts/ch
CX3322A Device Current Waveform Analyzer, 1 GSa/s, 14/16-bit, 2 Channel CX3322A Device Current Waveform Analyzer, 1 GSa/s, 14/16-bit, 2 Channel
14-bit or 16-bit 2 1 GSa/s No 50 MHz, 100 MHz, 200 MHz 16 Mpts/ch, 64 Mpts/ch, 256 Mpts/ch