Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

CX3300 Series Device Current Waveform Analyzer

The mainframes of CX3300 series Device Current Waveform Analyzers capture measured current waveforms by current or differential sensors with up to 200 MHz bandwidth and at a sampling rate of up to 1 GSa/s. The measurement waveforms are captured with 14-bit or 16-bit resolution. To maintain the low noise sensing capabilities of the current and differential sensors, the mainframes are also designed to minimize the noise even under such wide measurement bandwidth.

The WXGA 14.1” multi touch display has an enough space to simultaneously view waveforms and analyze results. The advanced GUI (Graphical User Interface) and the familiar measurement functions drastically reduce learning curve for new users. A wide variety of built-in analysis tools improve your characterization and debug efficiency, and accelerate your insights.

The CX3300 series mainframes offer 2-channel and 4-channel models to meet specific applications, budget and digital channel capability requirements. The memory depth and the mainframe's maximum bandwidth are upgradable with the purchase of required licenses. The CX3300 mainframes are built to dimensions that fit as new and powerful benchtop measurement instruments.

The dedicated accessories for the CX3300 series are the heart of low noise current sensing. 5 different types of current and differential sensors cover a wide measurement range from 100 pA to 100 A, and up to 200 MHz wide bandwidth. Sensor head products offer easy and reliable DUT connectivity for current sensors. With the low noise passive probe interface adapter, you can measure dynamic voltage with 14-bit and 16-bit resolution using a common passive probe for oscilloscopes. The 4-channel mainframe accommodates eight digital channels with 10 MΩ input impedance.

Find a Device Current Waveform Analyzer

Related Products & Solutions

  • N2787A N2787A 3D probe positioner 

    N2787A 3D probe positioner

    3D probe positioner with flexible, articulating arm

  • no image available CX1105A Differential Sensor, Wide Dynamic Range, 100 MHz 

    CX1105A Differential Sensor, Wide Dynamic Range, 100 MHz

    • Industry-lowest-noise differential sensing
    • Non-intrusive DUT connection
    • Dynamic current measurements from 1 μA to 100 A
    • Maximum standalone bandwidth: 100 MHz
    • Wide common mode voltage range: up to ±40 V or ±6 V

  • no image available CX1152A Digital Channel, 10 MΩ Input, ±25 V, 8 Channel 

    CX1152A Digital Channel, 10 MΩ Input, ±25 V, 8 Channel

    • 8-channel digital trigger for CX3324A Device Current Waveform Analyzer
    • Input impedance: 10 MΩ
    • Input dynamic range: ±25 V
    • Maximum input voltage: ±40 V
       

  • no image available Sensor Heads 

    Sensor Heads

    • Dedicated accessories for CX1101 and CX1102 Current Sensors
      Coaxial type wideband and low noise connection
      Easy-to-use test lead and twisted pair connection
      Enables up to 10 A dynamic current measurement

       

  • 10070D passive probe N2843A Passive Probe, 10:1, 500 MHz, 1.2 m 

    N2843A Passive Probe, 10:1, 500 MHz, 1.2 m

    • 500 MHz bandwidth passive probe
    • Attenuation ratio 10:1
    • 1.2 m
       

  • no image available Resistive Sensor Heads 

    Resistive Sensor Heads

    • Dedicated accessories for the CX1104A Selectable Shunt Current Sensor
    • Different value of 6 shunt resistors
    • Each shunt resistor is calibrated at Keysight.
    • Enables up to 15 A and 20 MHz bandwidth measurement with CX1104A
       

  • no image available Other Accessories 

    Other Accessories

    • Other accessories for the CX3300 series
    • Rack mount kit
    • Attachment for 3D probe positioner