Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

CX3300 Series Device Current Waveform Analyzer

The mainframes of CX3300 series Device Current Waveform Analyzers capture measured current waveforms by current or differential sensors with up to 200 MHz bandwidth and at a sampling rate of up to 1 GSa/s. The measurement waveforms are captured with 14-bit or 16-bit resolution. To maintain the low noise sensing capabilities of the current and differential sensors, the mainframes are also designed to minimize the noise even under such wide measurement bandwidth.

The WXGA 14.1” multi touch display has an enough space to simultaneously view waveforms and analyze results. The advanced GUI (Graphical User Interface) and the familiar measurement functions drastically reduce learning curve for new users. A wide variety of built-in analysis tools improve your characterization and debug efficiency, and accelerate your insights.

The CX3300 series mainframes offer 2-channel and 4-channel models to meet specific applications, budget and digital channel capability requirements. The memory depth and the mainframe's maximum bandwidth are upgradable with the purchase of required licenses. The CX3300 mainframes are built to dimensions that fit as new and powerful benchtop measurement instruments.

The dedicated accessories for the CX3300 series are the heart of low noise current sensing. 5 different types of current and differential sensors cover a wide measurement range from 100 pA to 100 A, and up to 200 MHz wide bandwidth. Sensor head products offer easy and reliable DUT connectivity for current sensors. With the low noise passive probe interface adapter, you can measure dynamic voltage with 14-bit and 16-bit resolution using a common passive probe for oscilloscopes. The 4-channel mainframe accommodates eight digital channels with 10 MΩ input impedance.

Compare All Analyzers (2)

Find a Device Current Waveform Analyzer

  • CX3322A Device Current Waveform Analyzer, 1 GSa/s, 14/16-bit, 2 Channel CX3322A Device Current Waveform Analyzer, 1 GSa/s, 14/16-bit, 2 Channel (1) 

    CX3322A Device Current Waveform Analyzer, 1 GSa/s, 14/16-bit, 2 Channel

    • 2-channel model
    • 14 or 16-bit wide dynamic range
    • 1 GSa/s and 200 MHz maximum bandwidth 
    • Easy-to-use 14.1” touch screen based GUI
    • Memory and bandwidth upgradable

  • CX3324A Device Current Waveform Analyzer, 1 GSa/s, 14/16-bit, 4 Channel CX3324A Device Current Waveform Analyzer, 1 GSa/s, 14/16-bit, 4 Channel (1) 

    CX3324A Device Current Waveform Analyzer, 1 GSa/s, 14/16-bit, 4 Channel

    • 4-channel model
    • 14 or 16-bit wide dynamic range
    • 1 GSa/s and 200 MHz maximum bandwidth
    • Easy-to-use 14.1” touch screen based GUI
    • Memory and bandwidth upgradable

  • CX3300A Device Current Waveform Analyzer Accessories CX3300A Device Current Waveform Analyzer Accessories 

    CX3300A Device Current Waveform Analyzer Accessories

    • Current Sensors: 200 MHz max, from 100 pA to 15 A
    • Differential Sensor: 100 MHz max, 1 μA to 100 A
    • Passive Probe Interface Adapter
    • Digital Channel (only for CX3324)
    • Sensor Heads and Resistive Sensor Heads