Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Standards Lab Calibration

Small measurement uncertainty. Greatest Confidence.

A Keysight Standards Lab Calibration is an exacting process that focuses on the crucial parameters you specify. We can perform these calibrations on more than 500 instruments and devices, and we will compare yours to either a primary standard or a reference that has been directly calibrated by a national metrology institute (NMI).

  • Depend on accurate measurements based on very low measurement uncertainties
  • Count on fast & predictable turnaround time
  • Reduce your calibration costs
  • Get documented compliance with ANSI/NCSL Z540.3-2006 and ISO/IEC 17025:2005
     

Affiner la liste

Par type de contenu

1-3 sur 3

Tri:
Standards Lab Calibration - Technical Overview
Keysight has expanded its Standards Lab Calibration offerings to include numerous new capabilities. Learn about our new capabilities, including: optical, physical, dimensional, and many more!

Présentation technique 2016-10-05

Keysight Standards Lab Calibration: Antennas - Flyer
The Keysight El Segundo Metrology and Calibration Laboratory can very accurately calibrate antenna gain and antenna factor from 200 MHz to 220 GHz with measurement uncertainties as low as 0.15 dB.

Brochure 2016-07-18

PDF PDF 636 KB
Services Standards Lab Calibration - Brochure
Standards Lab Calibration is when we compare your device or instrument to either a primary standard or a reference that has been directly calibrated by a national metrology institute.(NMI).

Brochure 2016-02-29

PDF PDF 839 KB