Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Device Current Waveform Analyzer

Measure dynamic current and voltage with confidence

IoT (Internet of Things) requires various devices to sense and process the data and to connect with the network. Accordingly, IoT increases the number of embedded electronic components dramatically. Characterizing the power rail current and voltage is critical to reveal how the device operates to improve the performance and optimize the circuit design to ensure reliability

The Keysight CX3300A series is an all-in-one measurement and analysis solution to solve your power rail, power delivery network, and power integrity challenges. The CX3300A series integrates an oscilloscope’s bandwidth and sampling rate, a DMM’s sensitivity, and data logger’s extended duration measurement recording to reveal accurate current and voltage waveforms. 

Anomalous Waveform Analytics

Anomalous waveform analytics feature is a machine learning technology embedded in the Keysight CX3300A waveform analyzer. It helps you to capture repetitive voltage and current waveform exceeding a terabyte. You can immediately identify and analyze intermittent anomalous signals and events in the waveform that are not possible by manual analysis. Anomalous Waveform Analytics feature accelerates characterization, validation, and debugging on mainframe and PC.

 

Related Products & Solutions

  • N2787A N2787A 3D probe positioner 

    N2787A 3D probe positioner

    3D probe positioner with flexible, articulating arm

  • no image available CX1152A Digital Channel, 10 MΩ Input, ±25 V, 8 Channel 

    CX1152A Digital Channel, 10 MΩ Input, ±25 V, 8 Channel

    • 8-channel digital trigger for CX3324A Device Current Waveform Analyzer
    • Input impedance: 10 MΩ
    • Input dynamic range: ±25 V
    • Maximum input voltage: ±40 V
       

  • no image available Sensor Heads 

    Sensor Heads

    • Dedicated accessories for CX1101 and CX1102 Current Sensors
      Coaxial type wideband and low noise connection
      Easy-to-use test lead and twisted pair connection
      Enables up to 10 A dynamic current measurement

       

  • no image available Resistive Sensor Heads 

    Resistive Sensor Heads

    • Dedicated accessories for the CX1104A Selectable Shunt Current Sensor
    • Different value of 6 shunt resistors
    • Each shunt resistor is calibrated at Keysight.
    • Enables up to 15 A and 20 MHz bandwidth measurement with CX1104A
       

  • 10070D passive probe N2843A Passive Probe, 10:1, 500 MHz, 1.2 m 

    N2843A Passive Probe, 10:1, 500 MHz, 1.2 m

    • 500 MHz bandwidth passive probe
    • Attenuation ratio 10:1
    • 1.2 m