Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Device Current Waveform Analyzer

The Keysight Device Current Waveform Analyzer is the world’s first instrument that clearly and precisely visualizes current waveforms previously unmeasurable or undetectable.

The CX3300 series Device Current Waveform Analyzers consists of mainframes and dedicated sensors enabling dynamic current measurements and analyses from 100 pA up to 100 A. It has up to 200 MHz wide bandwidth and 14-bit or 16-bit wide dynamic range. It also enables you to measure dynamic voltage with up to 16-bit resolution.

For IoT applications, you can measure the current profile of low power device including both sleep and active states with up to 100 dB wide dynamic range, without having to use multiple instruments or make multiple measurements.

For mobile applications, the wide bandwidth and low noise performance enable current profile measurements of PDN (Power Delivery Network or Power Distribution Network) including both large inrush current and small sleep current with the same instrument.

For advanced NVM (Non-Volatile Memory) device development, both the wide bandwidth and low noise performance unveil the true pulse response of the device by measuring low-level transient current.

The intuitive and advanced GUI with touch-panel display enables you to start your current waveform measurements quickly without the need to study a thick user manual.

With these unprecedented features and performance, the device current waveform analyzers extend your advantage in lower power design by analyzing in-depth current and voltage waveforms.
 

Produits associés et solutions

  • N2787A N2787A 3D probe positioner 

    N2787A 3D probe positioner

    3D probe positioner with flexible, articulating arm

  • no image available CX1152A Digital Channel, 10 MΩ Input, ±25 V, 8 Channel 

    CX1152A Digital Channel, 10 MΩ Input, ±25 V, 8 Channel

    • 8-channel digital trigger for CX3324A Device Current Waveform Analyzer
    • Input impedance: 10 MΩ
    • Input dynamic range: ±25 V
    • Maximum input voltage: ±40 V
       

  • no image available Sensor Heads 

    Sensor Heads

    • Dedicated accessories for CX1101 and CX1102 Current Sensors
      Coaxial type wideband and low noise connection
      Easy-to-use test lead and twisted pair connection
      Enables up to 10 A dynamic current measurement

       

  • no image available Resistive Sensor Heads 

    Resistive Sensor Heads

    • Dedicated accessories for the CX1104A Selectable Shunt Current Sensor
    • Different value of 6 shunt resistors
    • Each shunt resistor is calibrated at Keysight.
    • Enables up to 15 A and 20 MHz bandwidth measurement with CX1104A
       

  • 10070D passive probe N2843A Passive Probe, 10:1, 500 MHz, 1.2 m 

    N2843A Passive Probe, 10:1, 500 MHz, 1.2 m

    • 500 MHz bandwidth passive probe
    • Attenuation ratio 10:1
    • 1.2 m