Here’s the page we think you wanted. See search results instead:

 

Contactar a un Experto

Device Current Waveform Analyzer

The Keysight Device Current Waveform Analyzer is the world’s first instrument that clearly and precisely visualizes current waveforms previously unmeasurable or undetectable.

The CX3300 series Device Current Waveform Analyzers consists of mainframes and dedicated sensors enabling dynamic current measurements and analyses from 100 pA up to 100 A. It has up to 200 MHz wide bandwidth and 14-bit or 16-bit wide dynamic range. It also enables you to measure dynamic voltage with up to 16-bit resolution.

For IoT applications, you can measure the current profile of low power device including both sleep and active states with up to 100 dB wide dynamic range, without having to use multiple instruments or make multiple measurements.

For mobile applications, the wide bandwidth and low noise performance enable current profile measurements of PDN (Power Delivery Network or Power Distribution Network) including both large inrush current and small sleep current with the same instrument.

For advanced NVM (Non-Volatile Memory) device development, both the wide bandwidth and low noise performance unveil the true pulse response of the device by measuring low-level transient current.

The intuitive and advanced GUI with touch-panel display enables you to start your current waveform measurements quickly without the need to study a thick user manual.

With these unprecedented features and performance, the device current waveform analyzers extend your advantage in lower power design by analyzing in-depth current and voltage waveforms.
 

1-25 de 27

Ordenar:
CX3300 Series Device Current Waveform Analyzer - Product Fact Sheet
The CX3300 series is the world's first instrument that can precisely visualize low-level current waveforms you have never seen before by 14/16-bit dynamic range, max. 200 MHz bandwidth and low noise.

Catálogo 2019-02-20

PDF PDF 506 KB
How to Resolve the Evaluation and Validation Challenge in Mobile Devices - Case Study
As mobile devices get faster and sport more functions and features, they run up against battery limits. This outlines how mobile device/circuit design engineer uses a device current waveform analyzer to solve their power distribution network implementation challenges.

Casos de Estudio 2019-02-19

PDF PDF 3.51 MB
Accurate Current Waveform Measurements of Non Volatile Memory Devices using the CX3300
This application describes CX3300 enabling you to easily and accurately visualize never before seen true transient current waveform of NVM materials and devices.

Nota de aplicación 2019-02-18

The CX3300 Unveils Current Waveform Never Seen by Conventional Current Probes - Application Brief
The CX3300A enables a wide range of precision current waveform measurements that have been difficult to obtain using a conventional current probe.

Nota de aplicación 2019-02-13

Accelerate debug and evaluation of IoT devices by current profile analysis - Application Note
You can solve the IoT device development challenges and dramatically improve the development efficiency and quality with current profile measurement with a Device Current Waveform Analyzer.

Nota de aplicación 2018-11-22

Characterize, Validate, and Debug Advanced Devices with Precision Dynamic Current Measurements
This application note describes the measurement challenges in the precision dynamic current measurement in the various conditions, and Keysight’s new solution for them.

Nota de aplicación 2018-10-11

PDF PDF 1.76 MB
Precise Current Measurements of MCU Power-Saving Mode Transition using the CX3300
The CX3300 enables you to easily and accurately visualize wide-band and low-level current waveforms of the MCU power-saving mode transition.

Nota de aplicación 2018-10-10

Precise Current Profile Measurements of Bluetooth® Low Energy Devices using the CX3300
The CX3300 enables you to precisely visualize wide-band and low-level current waveforms and make quantitative evaluations of current waveforms, while reducing the power consumption of BLE devices.

Nota de aplicación 2018-10-05

CX3300 Series Device Current Waveform Analyzers
CX3300 Series Device Current Waveform Analyzers

Demostración básica 2018-06-28

Quick Operation Guide for CX3300 Series
Task-based operation guide for the CX3300 series Device Current Waveform Analyzer.

Guía de inicio rápido 2018-06-12

PDF PDF 5.39 MB
CX3300 Series Device Current Waveform Analyzer, 7 Hints for Precise Current Measurements
This application note explains 7 hints that can be undertaken in order to obtain more favorable current measurement with the CX3300.

Nota de aplicación 2018-06-04

CX3300 Series Device Current Waveform Analyzer - Data Sheet
The CX3300 series is the world's first instrument that can precisely visualize low-level current waveforms you have never seen before by 14/16-bit dynamic range, max. 200 MHz bandwidth and low noise.

Hoja de datos 2018-05-31

User's Guide for CX1100 Series Accessories for CX3300
Describes accessories for the CX3300 series Device Current Wavefom Analyzer.

Manual del usuario 2018-05-23

User documents for CX3300 Series Device Current Waveform Analyzer
Contains on-line help, user’s guide, and data sheet for the CX3300 series.

Manual del usuario 2018-05-23

ZIP ZIP 145.46 MB
Design and Test Solutions for the Internet of Things - Solution Brochure
Develop mission-critical IoT devices to withstand the rigors of the real world—with flexible, high-performance design, test and security platforms.

Catálogo 2018-05-16

AVI AVI 7.86 MB
CX3300 Series Device Current Waveform Analyzer - Configuration Guide
The CX3300 series is the world's first instrument that can precisely visualize low-level current waveforms you have never seen before by 14/16-bit dynamic range, max. 200 MHz bandwidth and low noise.

Guía de configuración 2018-05-04

Accelerate the development of Next Generation Non-Volatile Memory - Application Brief
You can accelerate the development of next generation non voltile memory; CX3300 series for visualizing the fast switching characteristics, B1500A for basic IV,CV,pulsed IV and reliability testing.

Nota de aplicación 2018-04-09

Programmers Guide for CX3300 Device Current Waveform Analyzer
Contains reference information to help you program Keysight CX3300 over the remote interface using the SCPI programming language.

Guía de programación y sintaxis 2018-04-01

ZIP ZIP 637 KB
User's Guide for CX3300 Series Device Current Waveform Analyzer
Describes setting up the CX3300 and using its front panel keys and knobs.

Manual del usuario 2018-04-01

Solving Design and Test Challenges for Medical Devices - Solution Brochure
This brochure introduces the major challenges involved in the design and testing of medical devices, and recommends Keysight solutions to address them.

Catálogo 2017-12-07

PDF PDF 873 KB
LoRaWAN Test Challenges - Application Brief
A summary of the challenges in LoRaWAN testing, along with hardware and software solutions.

Nota de aplicación 2017-10-23

Demo Guide for CX3300 Series Device Current Waveform Analyzer
Provides the document and the video for performing dynamic current waveform measurements and analysis using the CX3300.

Demostración básica 2017-08-10

ZIP ZIP 96.25 MB
Quick Operation Guide for CX3300 Series Device Current Waveform Analyzer
Provides separate documents describing the CX3300 operating procedure for each task such as file operation, trigger setup, measurement execution, and data analysis.

Guía de inicio rápido 2017-08-09

ZIP ZIP 7.09 MB
CX3300 Series Automatic Power and Current Profiler – Demo Video
Power and current profiling is an important but very time-consuming analysis. The Automatic Power and Current Profiler is a useful analysis tool of CX3300 series. This video shows how this analysis tool works.

Demostración básica 2017-07-06

[ECU Testing] High-accuracy power consumption analysis of on-board MCU and PCBA

Catálogo 2017-01-13

PDF PDF 333 KB

1 2 Siguiente