Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9923A FieldFox Handheld Software

Enable deeper insights in measurement and analysis by expanding the capabilities of your FieldFox handheld analyzer with software upgradeable capabilities. These capabilities are engineered to deliver precise measurements that agree with benchtop results into the field.

Features available for N9923A (Base model: vector network analyzer):

  • VNA time domain
  • Mixed-mode S-parameters
  • QuickCal
  • Vector voltmeter
  • USB power sensor support
  • Pulse measurements with USB peak power sensor
  • Remote control capability

and more

  • N9923A-030 Remote Control Capability N9923A-030 Remote Control Capability 

    N9923A-030 Remote Control Capability

    • Adds remote control capability to FieldFox for iDevices
    • User must supply iPad, iPhone, or iPod
    • User must download free FieldFox app from App Store

  • N9923A-112 QuickCal N9923A-112 QuickCal 

    N9923A-112 QuickCal

    • Adds QuickCal calibration to FieldFox
    • No cal kit required
    • Optional load for better accuracy
    • Designed for Type-N and 7/16 connectors

  • N9923A-208 USB Power Sensor Measurements Versus Frequency N9923A-208 USB Power Sensor Measurements Versus Frequency 

    N9923A-208 USB Power Sensor Measurements Versus Frequency

    • Swept-frequency power measurement
    • Frequency-offset capability
    • Measurements require a USB power sensor
    • Option 302 is a pre-requisite

  • N9923A-212 Mixed-Mode S-Parameters N9923A-212 Mixed-Mode S-Parameters 

    N9923A-212 Mixed-Mode S-Parameters

    • Mixed-mode or balanced reflection measurements
    • Scc11, Sdd11, Sdc11, Scd11
    • Option 122 is a pre-requisite for Option 212

  • N9923A-302 External USB Power Sensor Support N9923A-302 External USB Power Sensor Support 

    N9923A-302 External USB Power Sensor Support

    • Adds Keysight USB power sensor support to FieldFox analyzers
    • Frequency and power range depend on sensor

  • N9923A-308 Vector Voltmeter N9923A-308 Vector Voltmeter 

    N9923A-308 Vector Voltmeter

    • Vector voltmeter mode
    • 1-port cable trimming
    • 2-port transmission
    • B/A and A/B

  • N9923A-330 Pulse Measurements N9923A-330 Pulse Measurements 

    N9923A-330 Pulse Measurements

    • Pulse measurements using FieldFox and USB peak power sensors
    • Measure average power, peak power, and peak to average ratio
    • Pulse profiling and pulse statistics such as rise time, fall time and PRF