Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9917A FieldFox Handheld Software

Enable deeper insights in measurement and analysis by expanding the capabilities of your FieldFox handheld analyzer with software upgradeable capabilities. These capabilities are engineered to deliver precise measurements that agree with benchtop results into the field.

Features available for N9917A (Base model: cable and antenna analyzer):

  • Full 2-port vector network analyzer
  • VNA time domain
  • Mixed-mode S-parameters
  • QuickCal
  • TDR cable measurements
  • Vector voltmeter
  • Spectrum analyzer
  • Interference analyzer/Spectrogram
  • Preamplifier
  • Spectrum analyzer time gating
  • USB power sensor support
  • Built-in power meter
  • Built-in variable DC voltage source
  • Frequency counter
  • Built-in GPS receiver
  • Pulse measurements
  • Remote control capability

and more

  • N9917A-010 Vector Network Analyzer Time Domain N9917A-010 Vector Network Analyzer Time Domain 

    N9917A-010 Vector Network Analyzer Time Domain

    • Fully error-corrected time domain reflection or transmission response
    • Gating available to remove unwanted responses
    • View time and frequency domain data simultaneously

  • N9917A-030 Remote Control Capability N9917A-030 Remote Control Capability 

    N9917A-030 Remote Control Capability

    • Adds remote control capability to FieldFox for iDevices
    • User must supply iPad, iPhone, or iPod
    • User must download free FieldFox app from App Store

  • N9917A-112 QuickCal N9917A-112 QuickCal 

    N9917A-112 QuickCal

    • Adds QuickCal calibration to FieldFox
    • No cal kit required
    • Optional load for better accuracy
    • Designed for Type-N and 7/16 connectors

  • N9917A-208 USB Power Sensor Measurements Versus Frequency N9917A-208 USB Power Sensor Measurements Versus Frequency 

    N9917A-208 USB Power Sensor Measurements Versus Frequency

    • Swept-frequency power measurement
    • Frequency-offset capability
    • Measurements require a USB power sensor
    • Option 302 is a pre-requisite

  • N9917A-209 Extended Range Transmission Analysis (ERTA) N9917A-209 Extended Range Transmission Analysis (ERTA) 

    N9917A-209 Extended Range Transmission Analysis (ERTA)

    • ERTA can be used to test long lossy cables
    • ERTA requires two FieldFoxes, each enabled with ERTA
    • Measurements: Gain (B/R), input power, output power
    • Pre-requisites: Options 210 and 233
    • Recommended: Options 235 and 307

  • N9917A-210 Vector Network Analyzer Transmission/Reflection N9917A-210 Vector Network Analyzer Transmission/Reflection 

    N9917A-210 Vector Network Analyzer Transmission/Reflection

    • Adds vector network analyzer
    • Transmission/reflection (S21, S11), magnitude and phase
    • 30 kHz to 18 GHz

  • N9917A-211 Vector Network Analyzer Full 2-port S-parameters N9917A-211 Vector Network Analyzer Full 2-port S-parameters 

    N9917A-211 Vector Network Analyzer Full 2-port S-parameters

    • Adds reverse measurements to the VNA
    • All four S-parameters (S21, S11, S12, S22), magnitude and phase
    • 30 kHz to 18 GHz
    • • Option 210 is a prerequisite for Option 211

  • N9917A-212 Mixed-Mode S-Parameters N9917A-212 Mixed-Mode S-Parameters 

    N9917A-212 Mixed-Mode S-Parameters

    • Mixed-mode or balanced reflection measurements
    • Scc11, Sdd11, Sdc11, Scd11
    • Options 210 and 211 are pre-requisites for Option 212

  • N9917A-215 TDR Cable Measurements N9917A-215 TDR Cable Measurements 

    N9917A-215 TDR Cable Measurements

    Option 215 adds time domain reflectometry (TDR) measurements to CAT mode. The measurements include TDR (linear rho) and TDR impedance (ohm).

  • N9917A-233 Spectrum Analyzer N9917A-233 Spectrum Analyzer 

    N9917A-233 Spectrum Analyzer

    • 5 kHz to 18 GHz
    • ± 0.6 dB amplitude accuracy, full band, over full temperature range of -10 to +55 º C (14 to 131 ºF)
    • Spur-free dynamic range ≥ 105 dB
    • Phase noise ≤ -111 dBc/Hz @ 10 kHz offset

  • N9917A-235 Pre-amplifier N9917A-235 Pre-amplifier 

    N9917A-235 Pre-amplifier

    • 9 kHz to 18 GHz
    • 20 dB gain
    • DANL -155 dBm

  • N9917A-236 Interference Analyzer and Spectrogram N9917A-236 Interference Analyzer and Spectrogram 

    N9917A-236 Interference Analyzer and Spectrogram

    • Spectrogram display
    • Waterfall display
    • Time and delta time markers
    • Record and playback

  • N9917A-238 Spectrum Analyzer Time Gating N9917A-238 Spectrum Analyzer Time Gating 

    N9917A-238 Spectrum Analyzer Time Gating

    • Adds FFT gating
    • Gate sources: External, RF burst and video
    • Option 233 is a prerequisite for Option 238

  • N9917A-302 External USB Power Sensor Support N9917A-302 External USB Power Sensor Support 

    N9917A-302 External USB Power Sensor Support

    • Adds Keysight USB power sensor support to FieldFox analyzers
    • Frequency and power range depend on sensor

  • N9917A-307 GPS receiver N9917A-307 GPS receiver 

    N9917A-307 GPS receiver

    • Adds internal GPS receiver to FieldFox
    • Geo-location data: latitude, longitude, altitude, time, sync time/date
    • Increase frequency reference accuracy
    • Order antenna separately

  • N9917A-308 Vector Voltmeter N9917A-308 Vector Voltmeter 

    N9917A-308 Vector Voltmeter

    • Vector voltmeter mode
    • 1-port cable trimming
    • 2-port transmission
    • B/A and A/B

  • N9917A-309 DC Bias Variable Voltage Source N9917A-309 DC Bias Variable Voltage Source 

    N9917A-309 DC Bias Variable Voltage Source

    • Internal built-in power supply
    • Voltage: +1 to +32 V
    • Maximum current: 0.65 A
    • Maximum power: 7 watts

  • N9917A-310 Built-in Power Meter N9917A-310 Built-in Power Meter 

    N9917A-310 Built-in Power Meter

    • Built-in channel power meter
    • No sensor required
    • 100 kHz to 18 GHz

  • N9917A-312 Channel Scanner N9917A-312 Channel Scanner 

    N9917A-312 Channel Scanner

    • Adds channel scanner capability for wireless signal coverage test and optimization
    • Scan up to 20 channels at once at any given frequency and BW with GPS information
    • Files can be exported to Google Earth
    • Requires Option 233, spectrum analyzer

  • N9917A-330 Pulse Measurements N9917A-330 Pulse Measurements 

    N9917A-330 Pulse Measurements

    • Pulse measurements using FieldFox and USB peak power sensors
    • Measure average power, peak power, and peak to average ratio
    • Pulse profiling and pulse statistics such as rise time, fall time and PRF
       

  • N9917A-350 Real-time Spectrum Analyzer (RTSA) N9917A-350 Real-time Spectrum Analyzer (RTSA) 

    N9917A-350 Real-time Spectrum Analyzer (RTSA)

    • Adds RTSA for gap-free measurements.
    • Capture signals as short as 12 µs with 100% POI with full amplitude acc.
    • Detect signals as short as 22 ns when amplitude acc. not critical.
    • 10 MHz real-time bandwidth.
    • Requires spectrum analyzer option.

  • N9917A-351 I/Q Analyzer (IQA) N9917A-351 I/Q Analyzer (IQA) 

    N9917A-351 I/Q Analyzer (IQA)

    • Frequency domain and time domain measurements up to 10 MHz of analysis bandwidth
    • Customize display with up to 4 simultaneous and multi-domain measurement views
    • Requires spectrum analyzer mode (not supported on model N9912A)

  • N9917A-352 Indoor and Outdoor Mapping N9917A-352 Indoor and Outdoor Mapping 

    N9917A-352 Indoor and Outdoor Mapping

    • Import maps from OpenStreetMap (OSM) or floor or site plan picture files (PNG, JPG, BMP) for indoor or outdoor data collection and data plotting
    • Auto measure and record data and map results on the instrument display
    • Available as a post-purchase upgrade

  • N9917A-355 Analog Demodulation N9917A-355 Analog Demodulation 

    N9917A-355 Analog Demodulation

    • Requires spectrum analyzer, Option 233
    • Adds AM and FM metrics
    • RF spectrum view and demodulated waveform displays, and audio demod
    • Carrier power, frequency, SINAD, THD
    • AM modulation depth (%), FM frequency deviation (%)

  • N9917A-356 Noise Figure (NF) N9917A-356 Noise Figure (NF) 

    N9917A-356 Noise Figure (NF)

    • Portable Y-factor noise figure measurements for amplifiers and converters
    • One-button measurements: noise figure, noise factor, gain, noise temperature, Y-factor
    • Available as a post-purchase upgrade

  • N9917A-358 EMF Measurements N9917A-358 EMF Measurements 

    N9917A-358 EMF Measurements

    • Portable EMF measurements 30 MHz to 6 GHz
    • EMF measurements on 5G NR control channels show the impact of the 5G signal over total RF exposure
    • Available as a post-purchase upgrade

  • N9917A-370 Over-the-Air (OTA) LTE FDD N9917A-370 Over-the-Air (OTA) LTE FDD 

    N9917A-370 Over-the-Air (OTA) LTE FDD

    • Portable over-the-air (OTA) LTE FDD measurements for base station downlink demodulation metrics
    • Scan results of key performance indicators including Cell ID, RSRP, RSRQ, RSSI, P-SS, S-SS, SINR and Frequency Error
    • Available as a post-purchase upgrade

  • N9917A-377 Over-the-Air (OTA) 5GTF N9917A-377 Over-the-Air (OTA) 5GTF 

    N9917A-377 Over-the-Air (OTA) 5GTF

    • Portable over-the-air (OTA) 5GTF measurements for base station downlink demodulation metrics
    • Scan results of key performance indicators including Cell ID, Channel Power, P-SS, S-SS, Sync Correction (%)
    • Available as a post-purchase upgrade