Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Optical Laser Source Products

View Product Collection Details

Prices are subject to change without notice.

Select Features

select products to compare

4 of 17 product matches

Sort:
Product Laser Type Tunability Wavelength options Max. output power (peak, typ.) Output power (tuning range) Signal to SSE ratio Absolute wavelength accuracy Linewidth/ Spectral bandwidth Mainframe compatibility
81655A Single Fabry-Perot Laser Source, 1310nm, >13dBm (20mW) 81655A Single Fabry-Perot Laser Source, 1310nm, >13dBm (20mW)
Fabry-Perot fixed wavelength 1310 nm > +13 dBm > +13 dBm n/a ±15 nm <5.5 nm
  • 8163A
  • 8163B
  • 8164A
  • 8164B
  • 8166A
  • 8166B
81656A Fabry-Perot Laser Source, 1550nm, 13dBm (20mW) 81656A Fabry-Perot Laser Source, 1550nm, 13dBm (20mW)
Fabry-Perot fixed wavelength 1550 nm > +13 dBm > +13 dBm n/a ±15 nm <7.5 nm
  • 8163A
  • 8163B
  • 8164A
  • 8164B
  • 8166A
  • 8166B
81663A Distributed Feedback Laser Source 81663A Distributed Feedback Laser Source
DFB stepped ±500 pm 1310 nm;
1490 nm;
1510 nm;
1550 nm;
1625 nm
> +13 dBm > +13 dBm n/a ±5 nm not specified
  • 8163A
  • 8163B
  • 8164A
  • 8164B
  • 8166A
  • 8166B
81657A Dual Fabry-Perot Laser Source, 1310nm & 1550nm, >13dBm (20mW) 81657A Dual Fabry-Perot Laser Source, 1310nm & 1550nm, >13dBm (20mW)
Fabry-Perot fixed wavelength 1310+1550 nm > +13 dBm > +13 dBm n/a ±15 nm <5.5 nm/7.5 nm
  • 8163A
  • 8163B
  • 8164A
  • 8164B
  • 8166A
  • 8166B