Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Tunable System Source

The Keysight N7711A and N7714A tunable lasers are single-port and four-port sources, available with C-band or L-band wavelength coverage. All models can reach any wavelength point within their specified wavelength in the C- and L-band range. The narrow linewidth and offset grid fine-tuning capability make them ideal sources for realistic loading of the latest transmission systems. In system loading applications, it may be preferable to grid-tune the lasers like system transmitters, simply by changing the channel index. The channel grid is adjustable to standard ITU-T grid spacing like 50 GHz, and to arbitrary grids. The Keysight N7711A and N7714A tunable lasers are available in a compact format with half-rack width and one rack-unit height. This format makes them the right choice for high channel-count system load applications.

Compare All in this Product Collection (2)

Related Products & Solutions

  • no image available Connectivity Accessories 

    Connectivity Accessories

    • KEYSIGHT's general Lightwave Solution Platform concept encompasses a flexible and replaceable device connectivity including bare fiber adaptation
    • All modules and optical heads, replaceable interface adapters are provided

  • no image available Lightwave Mainframes 

    Lightwave Mainframes

    Lightwave Multimeters, Lightwave Measurement Systems, Lightwave Multichannel Systems

  • Optical Spectral Analysis Products Wavelength Meters 

    Wavelength Meters

    Wavelength Meters

  • no image available Optical Signal Conditioning Products 

    Optical Signal Conditioning Products

    Optical Attenuators and Optical Switch Modules for Multimode and Single-mode applications

  • no image available Optical Power Measurement Products 

    Optical Power Measurement Products

    Optical Power Sensor Modules, Optical Heads, Return Loss Modules