Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Optical Laser Source Products

View Product Collection Details

Prices are subject to change without notice.

Select Features

select products to compare

2 of 17 product matches

Sort:
Product Laser Type Tunability Wavelength options Max. output power (peak, typ.) Output power (tuning range) Signal to SSE ratio Absolute wavelength accuracy Linewidth/ Spectral bandwidth Mainframe compatibility
N7714A Four-Port Tunable Laser System Source N7714A Four-Port Tunable Laser System Source
Tunable ECL (iTLA) stepped 1527.60 - 1570.01 nm;
1570.01 - 1611.76 nm
≥ +15 dBm (Option 340);
≥ +13 dBm (Options 304, 322)
≥ +13.5 dBm (Option 340);
≥ +11.5 dBm (Options 304, 322)
60 dB/0.1 nm ±22 pm <100 kHz
  • standalone
N7711A Single-Port Tunable Laser System Source N7711A Single-Port Tunable Laser System Source
Tunable ECL (iTLA) stepped 1527.60 - 1570.01 nm;
1570.01 - 1611.76 nm
≥ +15 dBm (Option 310);
≥ +13 dBm (Option 301)
≥ +13.5 dBm (Option 310);
≥ +11.5 dBm (Option 301)
60 dB/0.1 nm ±22pm <100 kHz
  • standalone