Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Tunable Laser Source Module

Keysight has a wide range of tunable laser sources to fit your needs for various applications. In addition to the proven 8160xx tunable laser source family, Keysight has introduced the new N77xxC generation of instruments.

Shorter time to testing and faster swept-wavelength tests help reduce test cost per device, improve test margins and lower the cost of ownership. Conduct two-way sweeps up to 200 nm/s speed with sub-picometer repeatability. Utilize the best wavelength accuracy with real-time tracking, long-term stability and self-adjustment capability. Benefit with the support of the latest Photonic Application Suite software and compatibility with the 8160xx laser family.

Learn more about Keysight Optical Laser Source Products
 

Compare All in this Product Collection (9)

  • N7776C Tunable Laser Source, High Power and Lowest SSE, Top Line N7776C Tunable Laser Source, High Power and Lowest SSE, Top Line (1) 

    N7776C Tunable Laser Source, High Power and Lowest SSE, Top Line

    • N7776C Tunable Laser Source, Top Line
    • High power, lowest SSE and sub-picometer repeatability
    • Fast two-way sweeps with specified dynamic accuracy
    • Compact form factor, only 2 height units

  • N7778C Tunable Laser Source, High Power and Low SSE, Value Line N7778C Tunable Laser Source, High Power and Low SSE, Value Line (1) 

    N7778C Tunable Laser Source, High Power and Low SSE, Value Line

    • N7778C Tunable Laser Source, Value Line
    • High power, low SSE, excellent power repeatability
    • Fast two-way sweeps with specified dynamic accuracy
    • Compact form factor, only 2 height units
       

  • N7779C Step-Tunable Laser Source, High Power and Low SSE, Basic Line N7779C Step-Tunable Laser Source, High Power and Low SSE, Basic Line (1) 

    N7779C Step-Tunable Laser Source, High Power and Low SSE, Basic Line

    • N7779C Step-Tunable Laser Source, Basic Line
    • High power, low SSE, excellent power repeatability and stability
    • Rapid wavelength stepping
    • Compact form factor, only 2 height units

  • 81602A Extra High Power Tunable Laser 81602A Extra High Power Tunable Laser (1) 

    81602A Extra High Power Tunable Laser

    • Optical power level of over +17 dBm (50 milliwatt)
    • Tuning range of 1250 nm to 1370 nm
    • Sweeping up to 200 nm/s bidirectional
    • Built-in wavelength meter for optimum tuning precision

  • 81606A Tunable Laser Source, High Power and Lowest SSE, Top-Line 81606A Tunable Laser Source, High Power and Lowest SSE, Top-Line (1) 

    81606A Tunable Laser Source, High Power and Lowest SSE, Top-Line

    • More than 10 mW signal power with even lower spontaneous emission background
    • Better wavelength accuracy, repeatability, resolution at all sweep speeds
    • Faster maximum sweep speed, shorter acceleration zones at sweep endpoints

  • 81607A Tunable Laser Source, Low SSE, Value Line 81607A Tunable Laser Source, Low SSE, Value Line (1) 

    81607A Tunable Laser Source, Low SSE, Value Line

    • ±3 pm typ. absolute accuracy
    • Two-way sweeps up to 200 nm/s
    • Low SSE for excellent isolation measurement range
    • Ideal for high-throughput test and automated adjustment of passive optical components

  • 81608A Tunable Laser Source, High Power and Low SSE, Value Line 81608A Tunable Laser Source, High Power and Low SSE, Value Line (1) 

    81608A Tunable Laser Source, High Power and Low SSE, Value Line

    • > +12 dBm typ. peak power with low SSE
    • ±5 pm typ. absolute accuracy, ±10 pm sweeping
    • Two-way sweeps up to 200 nm/s
    • Cost-effective manufacturing-floor component testing and coherent transmission experiments

  • 81609A Step-Tunable Laser Source, High Power and Low SSE, Basic Line 81609A Step-Tunable Laser Source, High Power and Low SSE, Basic Line (1) 

    81609A Step-Tunable Laser Source, High Power and Low SSE, Basic Line

    • Steps 1 nm in 300 ms including stabilization
    • ±3 pm typ. wavelength repeatability
    • > +12 dBm typ. peak power with low SSE
    • Ideal for cost-effective testing of broadband optical devices

  • 81950A Compact Tunable Laser Module 81950A Compact Tunable Laser Module (1) 

    81950A Compact Tunable Laser Module

    The new 81950A compact tunable laser is ideal for realistic loading of the latest transmission systems. It is available as C- and L-band version, and compatible with 816x lightwave mainframes.