Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Discontinued Related Wireless Test Systems and Fixtures

Product support information for your discontinued and obsolete Related Wireless Test Systems and Fixtures

Learn more about Keysight Wireless Network Emulators

  • E8421A Wireless Test Fixture [Désuet] E8421A Wireless Test Fixture [Désuet] 

    E8421A Wireless Test Fixture [Désuet]

    The E8421A is an innovative flexible design with integrated system functionality. It provides well-defined custom device under test (DUT) nest tailoring...

  • GS-8300 WLAN Manufacturing Functional Test System [Désuet] GS-8300 WLAN Manufacturing Functional Test System [Désuet] 

    GS-8300 WLAN Manufacturing Functional Test System [Désuet]

    The GS-8300 is a WLAN test solution, integrated, tailorable and designed for Chipset and Reference Design 802.11b/g manufacturers who are developing, manufacturing or testing WLAN modules.

  • GS-9200 MCPA Test System [Désuet] GS-9200 MCPA Test System [Désuet] 

    GS-9200 MCPA Test System [Désuet]

    The GS-9200 MCPA Test System allows manufacturers to quickly ramp up multi-carrier power amplifier (MCPA) production, increasing manufacturing product yields while reducing overall cost of test.

  • N4051A Wireless System Hardware Platform [Désuet] N4051A Wireless System Hardware Platform [Désuet] 

    N4051A Wireless System Hardware Platform [Désuet]

    The Keysight N4051A/4052A Functional Test Solution system allows you to take a new wireless device from design to high volume manufacturing quickly.

  • T1111S Bluetooth® RF Conformance Test System [Arrêté] T1111S Bluetooth® RF Conformance Test System [Arrêté] 

    T1111S Bluetooth® RF Conformance Test System [Arrêté]

    • RF conformance testing of Bluetooth devices
    • Supports Bluetooth Basic Rate, EDR, Enhanced Power Control and Bluetooth low energy requirements
    • Officially validated by the Bluetooth SIG for all the technologies supported

  • T1212S Bluetooth® Protocol Conformance Test System [Arrêté] T1212S Bluetooth® Protocol Conformance Test System [Arrêté] 

    T1212S Bluetooth® Protocol Conformance Test System [Arrêté]

    • Protocol conformance testing of Bluetooth devices.
    • Supports testing of V1.2, V2.0+EDR, V2.1+EDR, 3.0, 4.0 and low energy technologies in just one single platform.
    • Officially validated by the Bluetooth SIG for protocol qualification.

  • T3111S NFC Conformance Test System [Arrêté] T3111S NFC Conformance Test System [Arrêté] 

    T3111S NFC Conformance Test System [Arrêté]

    • One box test system, no need for external instrumentation
    • Analog RF and protocol conformance testing of NFC devices
    • NFC Forum recognized tool for certification program

  • T3121S NFC R/D Test System [Arrêté] T3121S NFC R/D Test System [Arrêté] 

    T3121S NFC R/D Test System [Arrêté]

    • R&D testing of NFC devices
    • RF and protocol testing using the same GUI
    • NFC and RFID devices emulation capability

  • T4020S LTE RRM Test System [Arrêté] T4020S LTE RRM Test System [Arrêté] 

    T4020S LTE RRM Test System [Arrêté]

    • RRM conformance testing of LTE UEs
    • Based in T2010A LTE Wireless Communications Test Set
    • Validated test platform in GCF and PTCRB.

  • T4110S LTE Protocol Test System [Désuet] T4110S LTE Protocol Test System [Désuet] 

    T4110S LTE Protocol Test System [Désuet]

    • Protocol conformance testing of LTE UEs
    • Based in T2010A LTE wireless communications test set
    • Validated test platform in GCF and PTCRB