Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

FieldFox Handheld Analyzer Software

FieldFox can be configured as a cable and antenna analyzer, vector network analyzer, spectrum analyzer, built-in power meter and much more using software/firmware functionality. All functions listed on this page can be installed at the time of FieldFox purchase or can be upgrade via a software license key. Select the functionality you need today and add more features as your needs change.

FieldFox Analyzer Software and System Features

Remote control capability with iPad and iPhone

Engineers and technicians can now remotely monitor and control their FieldFox using their iOS device such as an iPhone, iPad, or iPod Touch. FieldFox’s Remote Viewer iOS app emulates the front panel of the unit, letting you simply press any FieldFox key right from your iOS device. The app also allows you to instantly access technical documents such as data sheets.

FieldFox’s Data Link software makes report generation and documentation easier

FieldFox’s complimentary Data Link software provides data transfer, data definition and report generation. You can add markers and limit lines to traces, and you can load cable files and antenna factors using Data Link.

Remote control via LAN and FieldFox programming

All FieldFox models can be controlled using SCPI over LAN and USB.

Built-in variable voltage DC bias

FieldFox has a built-in variable voltage DC bias source. The DC bias source can provide DC power to amplifiers under test and bias tower mounted amplifiers (TMA) when you need to sweep through the TMA to reach the antenna (bias tees available separately).

Built-in GNSS/GPS

A built-in GNSS/GPS receiver provides geo- location tags to measurements. The geo data-time, latitude, longitude, and elevation-can be displayed and saved in data files. In addition to location information, the GPS provides an external reference to improve FieldFox frequency accuracy.

USB keyboard and mouse support

FieldFox supports use of USB keyboards and mice to simplify the input of text such as file names while working in the field.

More information:

1-25 of 27

Sort:
FieldFox and Nemo Handy
FieldFox and Nemo handy flyer assists Keysight partners who sell the products to customers that use the tools for communications test and verification.

Promotional Materials 2020-09-05

PDF PDF
FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Data Sheet
This data sheet provides the specified and typical performance of the FieldFox family of portable analyzers. This guide should be used in conjunction with technical overviews and configuration guide.

Data Sheet 2020-07-14

FieldFox Handheld Analyzers B-Series - Technical Overview
This comprehensive handheld analyzer is here to meet your measurement needs, delivering measurement precision whenever and wherever you need it. Carry the precision of our next generation microwave model, that delivers breakthrough performance and a customer focused design to help drive your innovation.

Technical Overview 2020-06-30

FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Configuration Guide
This configuration guide describes configurations, options, and accessories for the FieldFox family of portable analyzers. Use this guide in conjunction with the technical overviews and data sheets.

Configuration Guide 2020-05-20

FieldFox Microwave Analyzers – 5G gNB Field Test Solution
Keysight’s 5G gNB field test solution is based on the FieldFox microwave analyzer and provides a complete toolkit for RF engineers and technicians to install and troubleshoot 5G networks.

Technical Overview 2020-04-23

FieldFox Handheld Analyzers B-Series - Configuration Guide
This comprehensive handheld analyzer is here to meet your measurement needs, delivering measurement precision whenever and wherever you need it. Carry the precision of our next generation microwave model, that delivers breakthrough performance and a customer focused design to help drive your innovation.

Configuration Guide 2020-03-19

N9912A FieldFox RF Analyzer - Data Sheet
This document contains a complete list of the technical specifications for the FieldFox N9912A Handheld RF Analyzer

Data Sheet 2020-03-01

PDF PDF 941 KB
FieldFox Handheld Analyzers B-Series - Data Sheet
This comprehensive handheld analyzer is here to meet your measurement needs, delivering measurement precision whenever and wherever you need it. Carry the precision of our next generation microwave model, that delivers breakthrough performance and a customer focused design to help drive your innovation.

Data Sheet 2019-12-30

FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Technical Overview
Now there’s a rugged, dependable handheld designed to deliver precise, lab-grade measurements up to 50 GHz. Learn more about the FieldFox microwave analyzers.

Technical Overview 2019-12-18

Investigate Interference Issues in the Field with RTSA - White Paper
Interference is everywhere — and traditional analysis isn’t reliable. This white paper discusses interference sources, the flaws of traditional analysis, and how RTSA aids interference detection.

Application Note 2019-11-06

PDF PDF 2.77 MB
Keysight A-Series and B-Series FieldFox Analyzers - Phased Array Antenna Option 360
User's Guide for all FieldFox products with Option 360

User Manual 2019-08-01

PDF PDF 1.98 MB
5G mmW Air Interface Characterization with Phased Array Antenna - Technical Overview
Keysight’s FieldFox handheld microwave analyzer combined with a phased array antenna provides a unique, portable solution for measuring and analyzing the 5G air interface in the field.

Technical Overview 2019-07-10

PDF PDF 1.64 MB
N9923A FieldFox RF Vector Network Analyzer 4/6 GHz - Data Sheet

Data Sheet 2018-04-27

PDF PDF 2.11 MB
FieldFox RF and Microwave Combination Analyzers, 4/6.5/9/14/18/26.5 GHz - Product Fact Sheet
Product Fact Sheet describing key features, benefits, and specifications of Keysight's FieldFox RF and microwave combination network analyzers.

Brochure 2016-04-29

PDF PDF 443 KB
14 FieldFox Analyzers, 4/6.5/14/18/26.5 GHz - Product Fact Sheet
Product Fact Sheet describing key features, benefits, and specifications for Keysight's 14 FieldFox analyzers.

Brochure 2016-04-29

PDF PDF 460 KB
FieldFox Microwave Spectrum Analyzer, 9/14/18/26.5 GHz - Product Fact Sheet
Product Fact Sheet describing key features, benefits, and specifications of Keysight's FieldFox microwave spectrum analyzers.

Brochure 2016-04-29

PDF PDF 426 KB
Distributor Blank: N9912A FieldFox RF Analyzer - Product Fact Sheet
This two-page FieldFox flyer highlights the key features, measurements, and specifications and includes a complete list of options and accessories

Promotional Materials 2016-04-29

PDF PDF 898 KB
FieldFox RF Analyzer N9912A 4/6 GHz - Technical Overview
Learn how the Keysight FieldFox RF Analyzer solves wireless service providers toughest challenges. FieldFox is the most integrated handheld instrument for wireless installation and maintenance on the market today.

Technical Overview 2016-03-29

N9923A FieldFox Handheld RF Vector Network Analyzer 4/6 GHz - Technical Overview
Keysight’s FieldFox RF VNA is the world’s most accurate handheld network analyzer. Learn how its built-in QuickCal capability enables field calibration without a cal kit and find out how you can make network analysis measurements in the field easier, convenient, and more reliable.

Technical Overview 2016-03-28

FieldFox Microwave Vector Network Analyzers - Quick Fact Sheet
Quick Fact Sheet describing key features, benefits, and specifications of Keysight's FieldFox microwave vector network analyzers.

Promotional Materials 2015-01-06

PDF PDF 424 KB
Analyzing Frequency Stability in the Frequency and Time Domains - Application Note
Describes both methods with an emphasis on practical, cost-effective solutions. For those who are new to the time-domain perspective, two proven frequency-to-time conversion methods are also presented.

Application Note 2014-08-11

N9923A FieldFox Vector Network Analyzer (VNA) - Product Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for N9923A FieldFox Vector Network Analyzer.

Promotional Materials 2013-09-27

PDF PDF 639 KB
FieldFox Remote Viewer - Application Brief
FieldFox remote viewer is a FREE iOS app, that allows you to view and control FieldFox from your iOS device. This brief describes three configurations to setup your FieldFox to your iOS device.

Application Note 2013-08-27

FieldFox Remote Control Capability & iOS Application
Keysight FieldFox Remote Control Capability & iOS Application

Demo 2013-07-17

FieldFox Handheld RF Analyzers – YouTube Playlist
FieldFox Handheld RF Analyzers – YouTube Playlist

Demo 2013-07-16

1 2 Next