Compare Products
Precision Current-Voltage Analyzer
Prices are subject to change without notice.
Select Features
16 of 16 product matches
Product | Product Family | Maximum Output | Minimum Current Measurement Resolution | Maximum number of SMUs | Analyzer Controller | IV Measurement Capabilities | Optional Measurement Capabilities |
---|---|---|---|---|---|---|---|
B2901B Precision Source/Measure Unit, 1 ch, 100 fA resolution, 210 V, 3 A DC/10.5 A pulse
![]() n/a |
n/a |
n/a |
n/a |
n/a |
n/a |
n/a |
|
B2902B Precision Source/Measure Unit, 2 ch, 100 fA resolution, 210 V, 3 A DC/10.5 A pulse
![]() n/a |
n/a |
n/a |
n/a |
n/a |
n/a |
n/a |
|
B1500A Semiconductor Device Parameter Analyzer/Semiconductor Characterization System Mainframe
Advanced Device Analyzer |
|
|
10 (configurable module) |
|
|
|
|
B2911B Precision Source/Measure Unit, 1 ch, 10 fA resolution, 210 V, 3 A DC/10.5 A pulse
![]() n/a |
n/a |
n/a |
n/a |
n/a |
n/a |
n/a |
|
B2912B Precision Source/Measure Unit, 2 ch, 10 fA resolution, 210 V, 3 A DC/10.5 A pulse
![]() n/a |
n/a |
n/a |
n/a |
n/a |
n/a |
n/a |
|
B2901BL Precision Source/Measure Unit, 1 ch, 1 pA resolution, 21 V, 1.5 A
![]() n/a |
n/a |
n/a |
n/a |
n/a |
n/a |
n/a |
|
B2910BL Precision Source/Measure Unit, 1 ch, 10 fA resolution, 210 V, 1.5 A
![]() n/a |
n/a |
n/a |
n/a |
n/a |
n/a |
n/a |
|
B1505A Power Device Analyzer / Curve Tracer
Advanced Device Analyzer |
|
|
10 (configurable module) |
|
|
|
|
E5260A IV Analyzer / 8 Slot Precision Measurement Mainframe
Precision IV Analyzer |
|
|
8 (configurable module) |
|
|
n/a |
|
E5262A 2 Channel IV Analyzer / Source Monitor Unit (Two Medium Power SMUs)
Precision IV Analyzer |
|
|
2 (fixed configuration) |
|
|
n/a |
|
E5263A 2 Channel IV Analyzer / Source Monitor Unit (High Power SMU and Medium Power SMU)
Precision IV Analyzer |
|
|
2 (fixed configuration) |
|
|
n/a |
|
E5270B Precision IV Analyzer / 8 Slot Precision Measurement Mainframe
Precision IV Analyzer |
|
|
8 (configurable module) |
|
|
n/a |
|
B2912A Precision Source/Measure Unit, 2 ch, 10 fA, 210 V, 3 A DC/10.5 A Pulse
Economic IV Analyzer |
|
|
2 (stackable up to 4 units) |
|
|
n/a |
|
B2911A Precision Source/Measure Unit, 1 ch, 10 fA, 210 V, 3 A DC/10.5 A Pulse
Economic IV Analyzer |
|
|
1 (stackable up to 4 units) |
|
|
n/a |
|
B2902A Precision Source/Measure Unit, 2 ch, 100 fA, 210 V, 3 A DC/10.5 A Pulse
Economic IV Analyzer |
|
|
2 (stackable up to 4 units) |
|
|
n/a |
|
B2901A Precision Source/Measure Unit, 1 ch, 100 fA, 210 V, 3 A DC/10.5 A Pulse
Economic IV Analyzer |
|
|
1 (stackable up to 4 units) |
|
|
n/a |
|