Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Precision Current-Voltage Analyzer

The powerful characterization software and integrated SMU of Precision Current-Voltage Analyzer Series ensures accurate and efficient current-voltage measurements that give a clear insight into characteristics across a wide range of IV applications. The Precision Current-Voltage Analyzer Series comprises the following three analyzer families:

Advanced Device Analyzer

Advanced Device Analyzers (B1500A and B1505A) are flexible all-in-one analyzers that support current-voltage, capacitance-voltage, pulse/dynamic current-voltage, and more, and all-around characterization of basic to cutting-edge IV applications. With configurable modules up to 10 slots, they can be easily scaled. EasyEXPERT group+ is available on a built-in mainframe PC with 15-inch touch screen and external PC.

Precision Current-Voltage Analyzer

Precision Current-Voltage Analyzers (E5270B/E526xA with EasyEXPERT group+) are high-performance current measurement equipments featuring the capability as low as 0.1 fA and SMU scalability that is available for advanced IV characterization. EasyEXPERT group+ is available on a PC.

Economic Current-Voltage Analyzer

Economic Current-Voltage Analyzers (B2900B series SMU with EasyEXPERT group+) are entry-level current measurement equipments that are available for a range of current-voltage characterizations and feature resolution down to 10 fA. Multiple SMU units can be combined, up to 8 channels. EasyEXPERT group+ is available on a PC.

For more information about curve tracers and precision current-voltage analyzers, please visit Parameter and Device Analyzers, Curve Tracer.

Compare All Precision Current-Voltage Analyzers (16)

Find a Current-Voltage Analyzer

  • B2901B Precision Source/Measure Unit, 1 ch, 100 fA  resolution, 210 V, 3 A DC/10.5 A pulse B2901B Precision Source/Measure Unit, 1 ch, 100 fA resolution, 210 V, 3 A DC/10.5 A pulse (1) 

    B2901B Precision Source/Measure Unit, 1 ch, 100 fA resolution, 210 V, 3 A DC/10.5 A pulse

    The Keysight B2901B is a 1-channel Graphical SMU supporting accurate measurement in the range up to 210 V/ 3 A DC/10.5 A pulse with the resolution down to 100 nV/100 fA . It solves precision measurement challenges from lab to manufacturing.

  • B1500A Semiconductor Device Parameter Analyzer/Semiconductor Characterization System Mainframe B1500A Semiconductor Device Parameter Analyzer/Semiconductor Characterization System Mainframe (1) 

    B1500A Semiconductor Device Parameter Analyzer/Semiconductor Characterization System Mainframe

    • Configurable and upgradeable measurement modules up to 10 slots
    • EasyEXPERT group+ software on embedded Windows 10
    • Ready to use measurement libraries
    • 15-inch touch screen for intuitive operation, analysis and exploration for characterization

  • B2902B Precision Source/Measure Unit, 2 ch, 100 fA  resolution, 210 V, 3 A DC/10.5 A pulse B2902B Precision Source/Measure Unit, 2 ch, 100 fA resolution, 210 V, 3 A DC/10.5 A pulse (1) 

    B2902B Precision Source/Measure Unit, 2 ch, 100 fA resolution, 210 V, 3 A DC/10.5 A pulse

    The Keysight B2902B is a 2-channel Graphical SMU supporting accurate measurement in the range up to 210 V/ 3 A DC/10.5 A pulse with the resolution down to 100 nV/100 fA . It solves precision measurement challenges from lab to manufacturing.

  • B2911B Precision Source/Measure Unit, 1 ch, 10 fA resolution, 210 V, 3 A DC/10.5 A pulse B2911B Precision Source/Measure Unit, 1 ch, 10 fA resolution, 210 V, 3 A DC/10.5 A pulse (1) 

    B2911B Precision Source/Measure Unit, 1 ch, 10 fA resolution, 210 V, 3 A DC/10.5 A pulse

    The Keysight B2911B is a 1-channel Graphical SMU supporting accurate measurement in the range up to 210 V/ 3 A DC/10.5 A pulse with the resolution down to 100 nV/10 fA . It solves precision measurement challenges from lab to manufacturing.

  • B2912B Precision Source/Measure Unit, 2 ch, 10 fA resolution, 210 V, 3 A DC/10.5 A pulse B2912B Precision Source/Measure Unit, 2 ch, 10 fA resolution, 210 V, 3 A DC/10.5 A pulse (1) 

    B2912B Precision Source/Measure Unit, 2 ch, 10 fA resolution, 210 V, 3 A DC/10.5 A pulse

    The Keysight B2912B is a 2-channel Graphical SMU supporting accurate measurement in the range up to 210 V/ 3 A DC/10.5 A pulse with the resolution down to 100 nV/10 fA . It solves precision measurement challenges from lab to manufacturing.

  • B2901BL Precision Source/Measure Unit, 1 ch, 1 pA resolution, 21 V, 1.5 A B2901BL Precision Source/Measure Unit, 1 ch, 1 pA resolution, 21 V, 1.5 A (1) 

    B2901BL Precision Source/Measure Unit, 1 ch, 1 pA resolution, 21 V, 1.5 A

    The Keysight B2901BL is a 1-channel Graphical SMU supporting accurate measurement in the range up to 21 V/ 1.5 A with the resolution down to 100 nV/1 pA. It solves precision measurement challenges from lab to manufacturing.

  • B2910BL Precision Source/Measure Unit, 1 ch, 10 fA resolution, 210 V, 1.5 A B2910BL Precision Source/Measure Unit, 1 ch, 10 fA resolution, 210 V, 1.5 A (1) 

    B2910BL Precision Source/Measure Unit, 1 ch, 10 fA resolution, 210 V, 1.5 A

    The Keysight B2910BL is a 1-channel Graphical SMU supporting accurate measurement in the range up to 210 V/ 1.5 A with the resolution down to 100 nV/10 fA. It solves precision measurement challenges from lab to manufacturing.

  • B1505A Power Device Analyzer / Curve Tracer B1505A Power Device Analyzer / Curve Tracer (1) 

    B1505A Power Device Analyzer / Curve Tracer

    • Precision test across a wide range of conditions (1500 A, 10 kV, Sub-pA, 10 μs, μΩ, -50 ℃ to +250 ℃)
    • Extensive device evaluation capabilities
    • Improved efficiency (Automated test, Safe environment, packaged DUT and on-wafer)

  • E5260A IV Analyzer / 8 Slot Precision Measurement Mainframe E5260A IV Analyzer / 8 Slot Precision Measurement Mainframe (1) 

    E5260A IV Analyzer / 8 Slot Precision Measurement Mainframe

    • Complete solution for IV characterization
    • Low current measurement performance as low as 5 pA
    • Configurable and upgrabable modular architecture up to 8 slots
    • EasyEXPERT group+ GUI based characterization software
       

  • E5262A 2 Channel IV Analyzer / Source Monitor Unit (Two Medium Power SMUs) E5262A 2 Channel IV Analyzer / Source Monitor Unit (Two Medium Power SMUs) (1) 

    E5262A 2 Channel IV Analyzer / Source Monitor Unit (Two Medium Power SMUs)

    • Low cost solution for IV characterization
    • Low current measurement performance as low as 5 pA
    • Pre-fixed configuration with two Medium Power SMUs
    • EasyEXPERT group+ GUI based characterization software is available on your PC

  • B1500A Semiconductor Device Parameter Analyzer and Measurement Modules B1500A Semiconductor Device Parameter Analyzer and Measurement Modules 

    B1500A Semiconductor Device Parameter Analyzer and Measurement Modules

    • Complete solution for all aspect of characterization from IV/CV to pulsed/transient IV measurement for various devices
    • GUI based EasyEXPERT group+ software on embedded Windows 10 for efficient characterization
    • Configurable and scalable up to 10 slots

  • EasyEXPERT group+ Device Characterization Software EasyEXPERT group+ Device Characterization Software 

    EasyEXPERT group+ Device Characterization Software

    • EasyEXPERT group+ is available either on user’s PC or B150x mainframe PC
    • Various measurement modes and features for quick measurement setup, execution and analysis
    • Upgradable from the previous generation of EasyEXPERT/Desktop EasyEXPERT software