Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Precision Current-Voltage Analyzer

The powerful characterization software and integrated SMU of Precision Current-Voltage Analyzer Series ensures accurate and efficient current-voltage measurements that give a clear insight into characteristics across a wide range of applications. The Precision Current-Voltage Analyzer Series comprises the following three analyzer families:

Advanced Device Analyzer

Advanced Device Analyzers (B1500A and B1505A) are flexible all-in-one analyzers that support IV, CV, pulse/dynamic IV, and more, and all-around characterization of basic to cutting-edge applications. With configurable modules up to 10 slots, they can be easily scaled. EasyEXPERT group+ is available on a built-in mainframe PC with 15-inch touch screen and external PC.

Precision IV Analyzer

Precision IV Analyzers (E5270B/E526xA with EasyEXPERT group+) are high-performance analyzers featuring a current measurement capability as low as 0.1 fA and SMU scalability that is available for advanced IV characterization. EasyEXPERT group+ is available on a PC.

Economic IV Analyzer

Economic IV Analyzers (B2900A series SMU with EasyEXPERT group+) are entry-level analyzers that are available for a range of IV characterizations and feature resolution down to 10 fA. Multiple SMU units can be combined, up to 8 channels. EasyEXPERT group+ is available on a PC.
 

Compare All Precision Current-Voltage Analyzers (10)

Find a Current-Voltage Analyzer

  • B1500A Semiconductor Device Parameter Analyzer/Semiconductor Characterization System Mainframe B1500A Semiconductor Device Parameter Analyzer/Semiconductor Characterization System Mainframe (1) 

    B1500A Semiconductor Device Parameter Analyzer/Semiconductor Characterization System Mainframe

    • Configurable and upgradeable measurement modules up to 10 slots
    • EasyEXPERT group+ software on embedded Windows 7
    • Ready to use measurement libraries
    • 15-inch touch screen for intuitive operation, analysis and exploration for characterization

  • B1505A Power Device Analyzer / Curve Tracer B1505A Power Device Analyzer / Curve Tracer (1) 

    B1505A Power Device Analyzer / Curve Tracer

    • Precision test across a wide range of conditions (1500 A, 10 kV, Sub-pA, 10 μs, μΩ, -50 ℃ to +250 ℃)
    • Extensive device evaluation capabilities
    • Improved efficiency (Automated test, Safe environment, packaged DUT and on-wafer)

  • E5270B Precision IV Analyzer / 8 Slot Precision Measurement Mainframe E5270B Precision IV Analyzer / 8 Slot Precision Measurement Mainframe (1) 

    E5270B Precision IV Analyzer / 8 Slot Precision Measurement Mainframe

    • Complete solution for IV characterization
    • Low current measurement performance as low as 0.1 fA
    • Configurable and upgrabable modular architecture up to eight slots
    • EasyEXPERT group+ GUI based characterization software is available on your PC

  • E5260A IV Analyzer / 8 Slot Precision Measurement Mainframe E5260A IV Analyzer / 8 Slot Precision Measurement Mainframe (1) 

    E5260A IV Analyzer / 8 Slot Precision Measurement Mainframe

    • Complete solution for IV characterization
    • Low current measurement performance as low as 5 pA
    • Configurable and upgrabable modular architecture up to 8 slots
    • EasyEXPERT group+ GUI based characterization software
       

  • E5263A 2 Channel IV Analyzer / Source Monitor Unit (High Power SMU and Medium Power SMU) E5263A 2 Channel IV Analyzer / Source Monitor Unit (High Power SMU and Medium Power SMU) (1) 

    E5263A 2 Channel IV Analyzer / Source Monitor Unit (High Power SMU and Medium Power SMU)

    • Low cost solution for IV characterization
    • Low current measurement performance as low as 5 pA
    • Pre-fixed configuration with a High Power SMU and a Medium Power SMU
    • EasyEXPERT group+ GUI based characterization software is available on your PC

  • E5262A 2 Channel IV Analyzer / Source Monitor Unit (Two Medium Power SMUs) E5262A 2 Channel IV Analyzer / Source Monitor Unit (Two Medium Power SMUs) (1) 

    E5262A 2 Channel IV Analyzer / Source Monitor Unit (Two Medium Power SMUs)

    • Low cost solution for IV characterization
    • Low current measurement performance as low as 5 pA
    • Pre-fixed configuration with two Medium Power SMUs
    • EasyEXPERT group+ GUI based characterization software is available on your PC

  • B2912A Precision Source/Measure Unit, 2 ch, 10 fA, 210 V, 3 A DC/10.5 A Pulse B2912A Precision Source/Measure Unit, 2 ch, 10 fA, 210 V, 3 A DC/10.5 A Pulse (1) 

    B2912A Precision Source/Measure Unit, 2 ch, 10 fA, 210 V, 3 A DC/10.5 A Pulse

    The B2912A is a precision source / measure unit featuring 2-channel with 10fA /100 nV measurement resolution and 210 V, 3 A DC/10.5 A pulse source capabilities. It also features intuitive GUI to set-up and view I/V curve on the front panel.

  • B2911A Precision Source/Measure Unit, 1 ch, 10 fA, 210 V, 3 A DC/10.5 A Pulse B2911A Precision Source/Measure Unit, 1 ch, 10 fA, 210 V, 3 A DC/10.5 A Pulse (1) 

    B2911A Precision Source/Measure Unit, 1 ch, 10 fA, 210 V, 3 A DC/10.5 A Pulse

    The B2911A is a precision source / measure unit featuring 1-channel with 10fA /100 nV measurement resolution and 210 V, 3 A DC/10.5 A pulse source capabilities. It also features intuitive GUI to set-up and view I/V curve on the front panel.

  • B2902A Precision Source/Measure Unit, 2 ch, 100 fA, 210 V, 3 A DC/10.5 A Pulse B2902A Precision Source/Measure Unit, 2 ch, 100 fA, 210 V, 3 A DC/10.5 A Pulse (1) 

    B2902A Precision Source/Measure Unit, 2 ch, 100 fA, 210 V, 3 A DC/10.5 A Pulse

    The B2902A is a precision source / measure unit featuring 2-channel with 100 fA/100 nV measurement resolution and 210 V, 3 A DC/10.5 A pulse source capabilities. It also features intuitive GUI to set-up and view I/V curve on the front panel.

  • B2901A Precision Source/Measure Unit, 1 ch, 100 fA, 210 V, 3 A DC/10.5 A Pulse B2901A Precision Source/Measure Unit, 1 ch, 100 fA, 210 V, 3 A DC/10.5 A Pulse (1) 

    B2901A Precision Source/Measure Unit, 1 ch, 100 fA, 210 V, 3 A DC/10.5 A Pulse

    The B2901A is a precision source / measure unit featuring 1-channel with 100 fA/100 nV measurement resolution and 210 V, 3 A DC/10.5 A pulse source capabilities. It also features intuitive GUI to set-up and view I/V curve on the front panel.

  • B1500A Semiconductor Device Parameter Analyzer and Measurement Modules B1500A Semiconductor Device Parameter Analyzer and Measurement Modules 

    B1500A Semiconductor Device Parameter Analyzer and Measurement Modules

    • Complete solution for all aspect of characterization from IV/CV to pulsed/transient IV measurement for various devices
    • GUI based EasyEXPERT group+ software on embedded Windows 7 for efficient characterization
    • Configurable and scalable up to 10 slots

  • EasyEXPERT group+ Device Characterization Software EasyEXPERT group+ Device Characterization Software 

    EasyEXPERT group+ Device Characterization Software

    • EasyEXPERT group+ is available either on user’s PC or B150x mainframe PC
    • Various measurement modes and features for quick measurement setup, execution and analysis
    • Upgradable from the previous generation of EasyEXPERT/Desktop EasyEXPERT software