Discontinued Data Acquisition - DAQ
Product support information for your discontinued and obsolete Data Acquisition - DAQ
View Keysights' current Data Acqusition - DAQ portfolio
-
Data Acquisition and Switching Modules Comparison [Discontinued]
Data Acquisition and Switching Modules Comparison [Discontinued]
Product support information for your discontinued and obsolete Data Acquisition and Switching Modules Comparison
-
34825A BenchLink Data Logger 3 Software for 34970A/34972A [Discontinued]
34825A BenchLink Data Logger 3 Software for 34970A/34972A [Discontinued]
The Keysight BenchLink Data Logger 3 software provides a convenient way to collect and analyze your data. The software is a Windows®-based application that uses a familiar spreadsheet environment to define measurement data to be collected.
-
34830A BenchLink Data Logger Pro Software for 34970A/34972A [Discontinued]
34830A BenchLink Data Logger Pro Software for 34970A/34972A [Discontinued]
BenchLink Data Logger Pro software offers advanced data logging and decision making with no programming required.
-
34832A BenchLink Data Logger Pro Software for 34980A [Discontinued]
34832A BenchLink Data Logger Pro Software for 34980A [Discontinued]
- Quick test setup of multiple scan lists
- Execute different events based on predefined limits
- Collect, monitor and manage data
- Built-in advanced math formulas
- Present graphs or export data for analysis and presentation
-
34980A Multifunction Switch Measure Mainframe and Modules [Discontinued]
34980A Multifunction Switch Measure Mainframe and Modules [Discontinued]
Product support information for your discontinued and obsolete 34980A Multifunction Switch Measure Mainframe and Modules
-
3499 Switch Family [Discontinued]
3499 Switch Family [Discontinued]
Product support information for your discontinued and obsolete 3499 Switch Family
-
Data Acquisition Options and Accessories [Discontinued]
Data Acquisition Options and Accessories [Discontinued]
Product support information for your discontinued and obsolete Data Acquisition Options and Accessories
-
KS83301A Bluetooth® Low Energy (BLE) 4.2 Signaling Measurement Suite [Discontinued]
KS83301A Bluetooth® Low Energy (BLE) 4.2 Signaling Measurement Suite [Discontinued]
- Bluetooth® Low Energy (BLE) 4.2 signaling Measurement Suite for the X8711A IoT Device Functional Test Solution
-
KS83302A WLAN b/g/n Signaling Measurement Suite [Discontinued]
KS83302A WLAN b/g/n Signaling Measurement Suite [Discontinued]
- WLAN b/g/n signaling Measurement Suite for the X8711A IoT Device Functional Test Solution
-
L4433A Dual/Quad 4x8 Reed Matrix [Discontinued]
L4433A Dual/Quad 4x8 Reed Matrix [Discontinued]
- 2-wire or 128 1-wire cross points
- Dual 4x8, 8x8, or 4x16 2-wire configurations
- +/- 150V peak, o.5A switch, 1.5A carry current
-
L4451A 4-Channel D/A Converter with Waveform Memory [Discontinued]
L4451A 4-Channel D/A Converter with Waveform Memory [Discontinued]
- Four isolated analog outputs
- Output up to +/-16V DC or +/- 20 mA DC
- 16-bit resolution
- On-board memory for custom waveforms
-
L4452A Multifunction with 32-bit DIO, 2-ch D/A and Totalizer [Discontinued]
L4452A Multifunction with 32-bit DIO, 2-ch D/A and Totalizer [Discontinued]
- 32-bits digital IO TTL up to 42V
- 100 KHz gated totalizer
- Two +/- 12 V analog outputs with 1 mV resolution
-
U2100A Series USB Standalone Digital Input/Output Devices [Discontinued]
U2100A Series USB Standalone Digital Input/Output Devices [Discontinued]
Keysight U2100A Series USB Standalone family consists of 3 modules with up to 32 opto-isolated digital lines.