Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued Optical Laser Source Products

  • 81600B Tunable Laser Source Family [Discontinued] 81600B Tunable Laser Source Family [Discontinued] 

    81600B Tunable Laser Source Family [Discontinued]

    The Keysight 81600B Tunable Laser Source Family consists of seven products: options 201, 160, 150, 140, 142, 130, and 132.

  • 81650A Single Fabry-Perot Laser Source, 1310nm [Discontinued] 81650A Single Fabry-Perot Laser Source, 1310nm [Discontinued] 

    81650A Single Fabry-Perot Laser Source, 1310nm [Discontinued]

    To take the uncertainty out of monitoring loss over long periods of time, Keysight's 81650A 1310nm Fabry Perot source is stabilized and very insensitive to backreflections.

  • 81651A Single Fabry-Perot Laser Source, 1550nm [Obsolete] 81651A Single Fabry-Perot Laser Source, 1550nm [Obsolete] 

    81651A Single Fabry-Perot Laser Source, 1550nm [Obsolete]

    To take the uncertainty out of monitoring loss over long periods of time, Keysight's 81651A 1550nm Fabry Perot source is stabilized and very insensitive to backreflections.

  • 81654A Dual Fabry-Perot Laser Source, 1310nm & 1550nm [Obsolete] 81654A Dual Fabry-Perot Laser Source, 1310nm & 1550nm [Obsolete] 

    81654A Dual Fabry-Perot Laser Source, 1310nm & 1550nm [Obsolete]

    To take the uncertainty out of monitoring loss over long periods of time, Keysight's 81654A 1310/1550nm Fabry Perot source is stabilized and very insensitive to backreflections.81654A

  • 81940A Compact Tunable Laser Source with Continuous Sweep Mode, 1520nm to 1630nm [Discontinued] 81940A Compact Tunable Laser Source with Continuous Sweep Mode, 1520nm to 1630nm [Discontinued] 

    81940A Compact Tunable Laser Source with Continuous Sweep Mode, 1520nm to 1630nm [Discontinued]

    Keysight's 81940A compact tunable laser module covering C+L band with output power up to 13dBm, compatible with 816x lightwave mainframes

  • 81949A Compact Tunable Laser Source, 1520nm to 1630nm [Discontinued] 81949A Compact Tunable Laser Source, 1520nm to 1630nm [Discontinued] 

    81949A Compact Tunable Laser Source, 1520nm to 1630nm [Discontinued]

    Keysight's 81949A compact tunable laser module covering C+L band with output power up to 13dBm, compatible with 816x lightwave mainframes

  • 81960A Fast Swept Compact Tunable Laser Source, 1505nm to 1630nm [Discontinued] 81960A Fast Swept Compact Tunable Laser Source, 1505nm to 1630nm [Discontinued] 

    81960A Fast Swept Compact Tunable Laser Source, 1505nm to 1630nm [Discontinued]

    The Keysight 81960A sets a new mark in compact tunable laser performance with faster sweep speeds and repetition rates combined with the dynamic accuracy specifications needed for DWDM component measurements.

  • 81980A Compact Tunable Laser Source with Continuous Sweep Mode, 1465nm to 1575nm [Discontinued] 81980A Compact Tunable Laser Source with Continuous Sweep Mode, 1465nm to 1575nm [Discontinued] 

    81980A Compact Tunable Laser Source with Continuous Sweep Mode, 1465nm to 1575nm [Discontinued]

    Keysight's 81980A compact tunable laser module covers S+C transmission band with output power up to 13dBm, compatible with 816x lightwave mainframes

  • 81989A Compact Tunable Laser Source, 1465nm to 1575nm [Discontinued] 81989A Compact Tunable Laser Source, 1465nm to 1575nm [Discontinued] 

    81989A Compact Tunable Laser Source, 1465nm to 1575nm [Discontinued]

    Keysight's 81989A compact tunable laser module covers S+C transmission band with output power up to 13dBm, compatible with 816x lightwave mainframes